Slip Ring Torque Transducers
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
- Промышленность
- Продукция для испытаний и измерений
- Torque Transducers
- Slip Ring Torque Transducers
Slip Ring Torque Transducers
Slip ring-based torque sensors. 0,07 Nm to 11300 Nm capacities. Temperature-hardened stainless steel for long-term stability
Honeywell offers a variety of slip ring-based torque sensors used in many types of automotive, transportation and general industrial testing, monitoring and development applications. Many of our slip ring torque sensors were originally developed as a result of special requests from our customers for a torque sensor to fit their particular applications and then standardized into our product line. Honeywell’s slip ring, torque sensors are available in a number of configurations and options. However, if you don’t see exactly what you need, please don’t hesitate to contact us to discuss a customized solution.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2023 Honeywell International Inc