Donut Style Load Cells
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
Marketplace
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
- Sensing Solutions
- Промышленность
- Продукция для испытаний и измерений
- Load Cells
- Donut Style Load Cells
Donut Style Load Cells
Feature a compact, smooth thru-hole design for use in applications that require the load structure to pass through the cell.
Honeywell's donut style load cells feature a compact, smooth thru-hole design for use in applications which require the load structure to pass through the cell. Offered in either tension or tension / compression models, measuring load ranges from 150 g to 200000 lb. Constructed of stainless steel or carbon steel. Special bolt and engine mount force sensor model constructed of aluminum.
Typical applications include bolt force measurements, clamping forces, monitoring overloads post or leg mount, and rolling mill systems. If you need special modifications or a complete custom design to meet your unique requirements, please don't hesitate to contact us.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc