Oil & Gas Pressure Transducers
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
Marketplace
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
- Sensing Solutions
- Промышленность
- Продукция для испытаний и измерений
- Pressure Transducers
- Oil & Gas Pressure Transducers
Oil & Gas Pressure Transducers
Wing Union (Hammer Union) pressure sensors are designed for use in demanding oil & gas applications.
Honeywell offers a variety of pressure sensors used in oil and gas drilling and exploration. Our Wing Union pressure sensors are exclusively designed for oil and gas use. These all-welded, hermetically-sealed, stainless steel pressure sensors with X750 Inconel® design are used with 1502 and 2202 WECO® fittings and are built to withstand the rigors of mud pumping, cementing, well stimulation and coiled tubing applications. Honeywell also offers other specialty pressure sensors for use in drilling measurements, monitoring of pressurized tools, mud pulsation, well logging and more. Intrinsically safe and explosion-proof versions are also available for use in hazardous locations.
For a comprehensive list of oil and gas specialty sensors, please refer to our models below. Custom engineering is a Honeywell specialty. If you don’t see exactly what you need, contact us to discuss your unique needs.
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc