- Поддержка
- Automation
- Resources
- Brochures
- Momentum Machine Control Business Logic
Momentum Machine Control Business Logic
Many operations that need just one or two control system upgrades have traditionally struggled to find affordable and flexible options. That’s why Honeywell Intelligrated created Momentum Machine Control Business Logic: a modular collection of innovative, state-of-the-art, web-based conveyor and sortation controls. It is available for PC-based machine control, and PLC and third-party controls, often at a significantly lower cost.
Momentum Machine Control Business Logic blends machine control, operator interface, system diagnostics, maintenance tools and host interfaces in a single, easy-to-use system. This fully integrated ecosystem also eliminates the extra cost and challenges of third-party software or customized workarounds, enabling your system to expand and evolve as needed over time.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc