/content/sps/us/en/search-results.html

General Purpose Handheld

Xenon XP 1952h Healthcare Battery-Free Scanner

Xenon XP 1952h Healthcare Battery-Free Scanner

Overview
The Honeywell Xenon™ Extreme Performance (XP) 1952h-bf area-imaging scanner incorporates the latest in battery-free technology. It’s capable of achieving a full charge in under 60 seconds, putting the power of accurate patient care back in the caregiver's hands. You'll have the freedom of Bluetooth® wireless technology without the maintenance hassles or long recharge time associated with traditional batteries.

  • When fully charged, the scanner can typically scan over 450 UPC/EAN codes without the need for recharging. The scanner is useable in less than 20 seconds.
  • Supercapacitors hold their charge for hours when fully charged. So clinicians who forget to place their scanner in the charger prior to break won’t impact operations upon return.
  • Two independently configurable recharge alerts remind clinicians to place the scanner back into the base for charging, ensuring continuous operation.
  • The Xenon XP 1952h-bf scanner is fully charged in under 60 seconds when a powered USB or external power supply is used and under two minutes with a simple USB connection.
  • When the scanner is placed in the base, the ready-to-scan LED typically flashes in less than 20 seconds to notify the clinician that there is sufficient power to support over 100 scans.
  • Patient care and safety are your top priorities. The Xenon XP 1952h-bf healthcare scanner helps you make every second count. This Bluetooth wireless scanner offers you fast, accurate barcode scanning – even on poor-quality or damaged barcodes – without the long recharge time, expense, and environmental impact of a battery. Traditional cordless scanners are powered by batteries that can take hours to fully recharge. The Xenon XP 1952h-bf scanner is different. It runs on supercapacitors, small devices inside the scanner that store electrical energy. These supercapacitors can achieve a full charge in under 60 seconds when using a powered USB port, an external electrical outlet adapter, or a base station connected to an external power supply. In addition to recharging in just seconds, the Xenon XP healthcare scanner provides hours of service – typically at least 450 scans without recharging. This makes it ideal for your clinician scanning applications at the bedside, such as administering medicine or collecting specimens. You’ll also be able to minimize problems associated with dead batteries, like manual overrides and unnecessary IT support calls. And because the Xenon XP 1952h-bf scanner is battery-free, it’s lighter and more environmentally friendly. It also eliminates the maintenance hassles and ongoing expense common to battery-powered scanners.
Specifications

Dimensions

  • Overall Dimensions
    • 104 mm x 71 mm x 160 mm
    • 4.1 in x 2.8 in x 6.3 in

Scanning Specifications

  • Print Contrast
    • 20% minimum reflectance difference
  • Pitch
    • ±45°
  • Number of Scans
    • Typically more than 450 scans
  • Scan Pattern
    • Area ImageNEWLINE(1280 x 800 pixel array
  • Motion Tolerance
    • Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • High density (HD)
    • Standard range (SR)
  • Brightness
    • 0 to 100,000 lux
    • 9,290 ft-candles
  • Skew
    • ±65°

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2

Hardware

  • Host System Interface
    • IBM 46xx (RS485)
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • Class 2: 10 m (33 ft) line of sight

Electrical

  • Standby Power
    • 0.5W (0.1A @ 5V)

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP52
  • Drop Specifications
    • Designed to withstand 50 1.8 m (6 ft) drops to concrete

Others

  • Operating Power
    • 5W (1A @ 5V)
  • Operating temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Dimensions

  • Overall Dimensions
    • 104 mm x 71 mm x 160 mm
    • 4.1 in x 2.8 in x 6.3 in

Scanning Specifications

  • Print Contrast
    • 20% minimum reflectance difference
  • Pitch
    • ±45°
  • Number of Scans
    • Typically more than 450 scans
  • Scan Pattern
    • Area ImageNEWLINE(1280 x 800 pixel array
  • Motion Tolerance
    • Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • High density (HD)
    • Standard range (SR)
  • Brightness
    • 0 to 100,000 lux
    • 9,290 ft-candles
  • Skew
    • ±65°

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2

Hardware

  • Host System Interface
    • IBM 46xx (RS485)
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • Class 2: 10 m (33 ft) line of sight

Electrical

  • Standby Power
    • 0.5W (0.1A @ 5V)

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP52
  • Drop Specifications
    • Designed to withstand 50 1.8 m (6 ft) drops to concrete

Others

  • Operating Power
    • 5W (1A @ 5V)
  • Operating temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Overall Dimensions : 104 mm x 71 mm x 160 mm|4.1 in x 2.8 in x 6.3 in
  • Print Contrast : 20% minimum reflectance difference
  • Pitch : ±45°
  • Number of Scans : Typically more than 450 scans
  • Scan Pattern : Area ImageNEWLINE(1280 x 800 pixel array
  • Motion Tolerance : Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Decode Capability : 1D/2D
  • Scanning Range : High density (HD)|Standard range (SR)
  • Brightness : 0 to 100,000 lux|9,290 ft-candles
  • Skew : ±65°
  • Bluetooth : Yes
  • Bluetooth Specifications : 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2
  • Host System Interface : IBM 46xx (RS485)|Keyboard Wedge|RS-232|USB
  • Wireless : Class 2: 10 m (33 ft) line of sight
  • Operating Power : 5W (1A @ 5V)
  • Standby Power : 0.5W (0.1A @ 5V)
  • Operating Humidity : 0 to 95% relative humidity, non-condensing
  • Operating temperature : 0°C to 50°C|32°F to 122°F
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Protection Ratings : IP52
  • Drop Specifications : Designed to withstand 50 1.8 m (6 ft) drops to concrete
  • Warranty Duration : Three-year factory warranty
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Xenon Performance (XP) 1952h-bf Healthcare Scanner Data Sheet
application/pdf 97.03 KB
2/1/2023
97.03 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
Quick Start Guide: Access Point (ACC-PT-QS Rev E)
application/pdf 654.1 KB
3/15/2024
654.1 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
3/26/2024
466.75 KB
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
application/pdf 9.87 MB
4/25/2024
9.87 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
7/14/2021
385.71 KB
Xenon XP 1952h/1952h-BF Quick Start Guide (1952HC-HCBF-EN-QS-01 Rev A)
application/pdf 724.63 KB
7/14/2021
724.63 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
application/pdf 1.43 MB
9/29/2022
1.43 MB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
application/pdf 737.25 KB
2/15/2023
737.25 KB
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
application/pdf 1.73 MB
1/16/2023
1.73 MB
Name
Description
File Size
Date
Size
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
Quick Start Guide: Access Point (ACC-PT-QS Rev E)
application/pdf 654.1 KB
3/15/2024
654.1 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
3/26/2024
466.75 KB
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
application/pdf 1.43 MB
9/29/2022
1.43 MB
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
application/pdf 9.87 MB
4/25/2024
9.87 MB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
application/pdf 737.25 KB
2/15/2023
737.25 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
application/pdf 1.73 MB
1/16/2023
1.73 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
7/14/2021
385.71 KB
Xenon Performance (XP) 1952h-bf Healthcare Scanner Data Sheet
application/pdf 97.03 KB
2/1/2023
97.03 KB
Xenon XP 1952h/1952h-BF Quick Start Guide (1952HC-HCBF-EN-QS-01 Rev A)
application/pdf 724.63 KB
7/14/2021
724.63 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Name
Description
File Size
Date
Size
Xenon Performance (XP) 1952h-bf Healthcare Scanner Data Sheet
97.03 KB
2/1/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
Quick Start Guide: Access Point (ACC-PT-QS Rev E)
654.1 KB
3/15/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
3/26/2024
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
9.87 MB
4/25/2024
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
7/14/2021
Xenon XP 1952h/1952h-BF Quick Start Guide (1952HC-HCBF-EN-QS-01 Rev A)
724.63 KB
7/14/2021
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
1.43 MB
9/29/2022
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
737.25 KB
2/15/2023
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
1.73 MB
1/16/2023
Product Number
Image
SKU
Description
alt
1952HHD-5-BF-N
VISOR 190X
alt
1952HHD-5-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, ROW Only
alt
1952HHD-5USB-5-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner, Vibration (1952HHD-5-J), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Japan Only
alt
1952HHD-5USB-5-R
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-N), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC-N), Vibration, NA Only
alt
1952HHD-5USB-5BF-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-A), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Vibration, Asia Only
alt
1952HHD-5USB-9-N
1952h-BF USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-R), USB Type A 3m straight cable (CBL-500-300-S00), Desktop/Wallmount Charge & Communication base (CCB15-010BT-HC-BF), Battery-Free, ROW Only
alt
1952HHD-5USB-9BF-N
1952h-BF USB Kit:Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-BF-A), USB Type A 3m straight cable(CBL-500-300-S00), Desktop/Wallmount Charge&Communication base (CCB15-010BT-HC-BF), Battery-Free, Asia Only
alt
1952HSR-5-BF-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, Asia Only
alt
1952HSR-5USB-5-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing Scanner, Vibration (1952HSR-5-J), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Japan Only
alt
1952HSR-5USB-5BF-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, NA Only
Image
SKU
Description
alt
1952HHD-5-BF-N
VISOR 190X
alt
1952HHD-5-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, ROW Only
alt
1952HHD-5USB-5-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner, Vibration (1952HHD-5-J), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Japan Only
alt
1952HHD-5USB-5-R
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-N), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC-N), Vibration, NA Only
alt
1952HHD-5USB-5BF-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-A), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Vibration, Asia Only
alt
1952HHD-5USB-9-N
1952h-BF USB Kit: Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-R), USB Type A 3m straight cable (CBL-500-300-S00), Desktop/Wallmount Charge & Communication base (CCB15-010BT-HC-BF), Battery-Free, ROW Only
alt
1952HHD-5USB-9BF-N
1952h-BF USB Kit:Healthcare, 1D, PDF417, 2D, HD focus, White Disinfectant-ready housing Scanner (1952HHD-5-BF-A), USB Type A 3m straight cable(CBL-500-300-S00), Desktop/Wallmount Charge&Communication base (CCB15-010BT-HC-BF), Battery-Free, Asia Only
alt
1952HSR-5-BF-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, Asia Only
alt
1952HSR-5USB-5-N
1952h USB Kit: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing Scanner, Vibration (1952HSR-5-J), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB12-010BT-HC), Japan Only
alt
1952HSR-5USB-5BF-N
1952h Scanner Only: Healthcare, 1D, PDF417, 2D, SR focus, White Disinfectant-ready housing, Vibration, Bluetooth, Battery-Free, NA Only

Battery-free cordless scanners offer the freedom of wireless technology without the maintenance hassles or long recharge time associated with traditional batteries. Read our solution brief to discover how the Xenon XP 1952h battery-free scanner provides scanning solutions for modern patient care and hospital use.