https://sps.honeywell.com/us/en/search-results.html

Wearable

8670 Wireless Ring Wearable Scanner

8670 Wireless Ring Wearable Scanner

8670 gallery image

The Honeywell 8670 Wireless Ring Scanner with Bluetooth®: technology brings the exceptional 1D and 2D scan performance of the Xenon and Granit™: scanners to a wearable form factor. Plus, we optimized its ergonomic, rugged design for harsh use in tough environments.

  • Ergonomic two-piece design allows uninterrupted freedom to use both hands for handling objects while quickly scanning codes. Low profile and light weight of the scanner piece mounted on the finger provides comfortable usage and user satisfaction.
  • Soft elastomeric finger and wrist straps improve comfort and eliminate hygiene concerns because they are impervious to moisture, are easily cleaned and are quickly interchangeable between shifts.
  • Incorporates the Honeywell Ultra-Slim Area-Imaging engine for aggressive, omnidirectional 1D and 2D barcode scanning. High motion tolerance for scanning moving products and the ability to read poor-quality or damaged barcodes results in high user productivity.
  • Rugged design enables the scanner to survive harsh usage and extreme environments while providing optimal scan performance. The scanner is built to survive drops to concrete and hits to metal racks and conveyor belts.
  • Bluetooth wireless technology provides freedom of movement up to 10 m (33 ft) from the host device. Pairs quickly with Apple iOS, Android and Windows Mobile devices as well as standard PCs and laptops equipped with Bluetooth wireless technology.

The Honeywell 8670 Wireless Ring Scanner with Bluetooth®: technology brings the exceptional 1D and 2D scan performance of the Xenon™: and Granit™: scanners to a wearable form factor.

Features and benefits include:

  • Ergonomic, rugged design that’:s comfortable to wear and optimized for use in harsh environments
  • Excellent motion tolerance and fast decode speeds for omnidirectional 1D and 2D barcode scanning boosts productivity
  • Improved scanning performance on poor-quality or damaged barcodes saves you time

The 8670 Wireless Ring Scanner has an ergonomic two-piece design. The soft elastomeric finger and wrist straps are very comfortable and eliminate hygiene concerns. Simply mount the device’:s small, lightweight scanner on your finger. Then wear the Bluetooth module comfortably on your wrist. This flexible design gives you unsurpassed freedom of movement to scan barcodes quickly, safely and comfortably, while letting you keep both hands free for related tasks. And to ensure highly productivity scanning, the design also enables multi-sensory feedback through a vibrator, beeper, LEDs and aimer. Your can count on the 8670 Wireless Ring Scanner to perform. The device’:s rugged design enables it to survive extreme temperatures, moist and dusty environments, and high electrostatic discharges. It can also survive harsh use, including drops to concrete and hits to metal racks and conveyor belts. Plus, the scanner’:s optimized cable design maximizes cable durability in extreme use cases.

Features

  • Features
    • Bluetooth Technology
    • Ergonomic Design
    • Aggressive 2D Scanning
    • Rugged Design

Dimensions

  • Overall Dimensions
    • 2 x 1.2 x 1.2 in
    • 5 x 3 x 3 cm

Scanning Specifications

  • Brightness
    • 0 - 100000 lux
  • Skew
    • 60
  • Scan Pattern
    • Area Image
  • Motion Tolerance
    • Up to 584 cm/s (230 in/s) in total darkness with 100% UPC at optimal focus
  • Decode Capability
    • 1D/2D
  • Pitch
    • 45
  • Scanning Range
    • Standard range (SR)
  • Number of Scans
    • 6500

Network

  • Bluetooth Specifications
    • v2.1

Memory & Data

  • Data Rate
    • 1

Hardware

  • Engine Type
    • 2D

Environmental

  • Storage Temperature Range
    • - 4 - 140 °F
    • - 20 - 60 °C
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete across temperature range
  • Protection Ratings
    • IP54

Service Terms

  • Warranty Duration
    • 3 yr

Others

  • Power Connector Type
    • Cordless

Features

  • Features
    • Bluetooth Technology
    • Ergonomic Design
    • Aggressive 2D Scanning
    • Rugged Design

Dimensions

  • Overall Dimensions
    • 2 x 1.2 x 1.2 in
    • 5 x 3 x 3 cm

Scanning Specifications

  • Brightness
    • 0 - 100000 lux
  • Skew
    • 60
  • Scan Pattern
    • Area Image
  • Motion Tolerance
    • Up to 584 cm/s (230 in/s) in total darkness with 100% UPC at optimal focus
  • Decode Capability
    • 1D/2D
  • Pitch
    • 45
  • Scanning Range
    • Standard range (SR)
  • Number of Scans
    • 6500

Network

  • Bluetooth Specifications
    • v2.1

Memory & Data

  • Data Rate
    • 1

Hardware

  • Engine Type
    • 2D

Environmental

  • Storage Temperature Range
    • - 4 - 140 °F
    • - 20 - 60 °C
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete across temperature range
  • Protection Ratings
    • IP54

Service Terms

  • Warranty Duration
    • 3 yr

Others

  • Power Connector Type
    • Cordless
  • Features : Bluetooth Technology|Ergonomic Design|Aggressive 2D Scanning|Rugged Design
  • Overall Dimensions : 2 x 1.2 x 1.2 in|5 x 3 x 3 cm
  • Brightness : 0 - 100000 lux
  • Skew : 60
  • Scan Pattern : Area Image
  • Motion Tolerance : Up to 584 cm/s (230 in/s) in total darkness with 100% UPC at optimal focus
  • Decode Capability : 1D/2D
  • Pitch : 45
  • Scanning Range : Standard range (SR)
  • Number of Scans : 6500
  • Bluetooth Specifications : v2.1
  • Data Rate : 1
  • Engine Type : 2D
  • Storage Temperature Range : - 4 - 140 °F|- 20 - 60 °C
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Drop Specifications : 30 1.5 m (5 ft) drops to concrete across temperature range
  • Protection Ratings : IP54
  • Warranty Duration : 3 yr
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
8670 Wireless Ring Scanner Data Sheet
221.05 KB
12/3/2020
PDF 221.05 KB
Manuals and Guides
Name
Description
File Size
Date
Size
8670 Wireless Ring Scanner User's Guide - English (8670-UG Rev B)
4.18 MB
12/3/2020
PDF 4.18 MB
8670 Wireless Ring Scanner Quick Start Guide - English (8670-EN-QS Rev C)
768.22 KB
12/3/2020
PDF 768.22 KB
8650 8-Bay Battery Charger Quick Start Guide - English
214.36 KB
12/3/2020
PDF 214.36 KB
8670 8-Bay Battery Charger Quick Start Guide (P/N 8670-8BBC-EN-QS Rev B)
144.13 KB
2/1/2021
PDF 144.13 KB
Regulatory Information
Name
Description
File Size
Date
Size
8670 Wireless Ring Scanner Regulatory Sheet (8670-MULT-RS-03 Rev B)
2.78 MB
2/11/2021
PDF 2.78 MB
8670 8-Bay Battery Charger Regulatory Sheet (P/N 8670-8BBC-ML-RS Rev A)
1.03 MB
12/3/2020
PDF 1.03 MB
Catalog
Name
Description
File Size
Date
Size
8670 Wireless Ring Scanner Accessory Guide
1.91 MB
12/3/2020
PDF 1.91 MB
Name
Description
File Size
Date
Size
8670 Wireless Ring Scanner User's Guide - English (8670-UG Rev B)
4.18 MB
12/3/2020
PDF 4.18 MB
8670 Wireless Ring Scanner Quick Start Guide - English (8670-EN-QS Rev C)
768.22 KB
12/3/2020
PDF 768.22 KB
8650 8-Bay Battery Charger Quick Start Guide - English
214.36 KB
12/3/2020
PDF 214.36 KB
8670 8-Bay Battery Charger Quick Start Guide (P/N 8670-8BBC-EN-QS Rev B)
144.13 KB
2/1/2021
PDF 144.13 KB
8670 Wireless Ring Scanner Data Sheet
221.05 KB
12/3/2020
PDF 221.05 KB
8670 Wireless Ring Scanner Accessory Guide
1.91 MB
12/3/2020
PDF 1.91 MB
8670 Wireless Ring Scanner Regulatory Sheet (8670-MULT-RS-03 Rev B)
2.78 MB
2/11/2021
PDF 2.78 MB
8670 8-Bay Battery Charger Regulatory Sheet (P/N 8670-8BBC-ML-RS Rev A)
1.03 MB
12/3/2020
PDF 1.03 MB
Image
SKU
Description
alt
8670A276BTBOHMOD
Bluetooth Module without scanner ring head and without battery
alt
8670100RINGSCR-N
2D Wireless Ring Scanner with battery. Includes one each large and small elastomer finger ring and adjustable elastic ring. 8-bay charger is sold separately and is required for charging the battery.
alt
8670100RINGSCR
2D Wireless Ring Scanner with battery. Includes one each large and small elastomer finger ring, and one adjustable elastic ring. 8-bay charger is sold separately and is required for charging the battery.
alt
8670101RINGSCR
8670 Wearable Scanner No Bluetooth