Voice Devices and Headsets
Honeywell Voice SRX2 Bluetooth Wireless Headset
Honeywell Voice SRX2 Bluetooth Wireless Headset
The Honeywell Voice™ SRX2 Bluetooth® wireless headset sets the standard for user ergonomics and performance, enhancing the worker experience with the most comfortable wireless headset option available. With Honeywell Voice SoundSense™ voice recognition technology, the SRX2 wireless headset gives you the highest levels of accuracy and performance.
- Advanced Speech Recognition Protocol ensures zero loss of speech and audio information, unlike consumer Bluetooth headsets. This provides the best voice interaction experience, even in highly congested environments.
- The ground-breaking shareable component design provides management and workers the ultimate wireless headset solution without compromise.
- The SRX2 headset uses an embedded multi-microphone array and when used with SoundSense, reduces unwanted word and sound insertions by more than 50%.
- Designed and certified to operate in every high noise environment, from dry to cool to freezer. Also provides great battery performance, lasting up to 10 hours in the challenging freezer environment and up to 20 hours in dry environments.
- For the worker, the SRX2 device provides the most comfortable and ergonomic wireless headset option available (featuring Honeywell’s 280° spin design).
The Honeywell Voice SRX2 wireless headset provides superior speech recognition with SoundSense Technology.
- Embedded multi-microphone array reduces unwanted word and sound insertions by more than 50% compared to other headsets used in high noise environments.
- Uses high fidelity acoustic sampling for higher audio clarity.
- Advanced Speech Recognition Protocol ensures zero loss of speech and audio information, thus providing the highest levels of accuracy and worker performance.
The Honeywell Voice SRX2 device also features an innovative shareable component design.
- Enables shared use of electronics while preserving individual worker hygiene through the use of individual headbands.
- Reduces both the up-front cost and the ongoing cost of ownership.
- High operating performance capabilities with flexible components for reduced investment options.
- The most comfortable and ergonomic wireless headset option available (including our 280° spin design) for improved worker satisfaction and safety.
The Honeywell Voice SRX2 is a wireless headset solution for all environments.
- Designed and certified to operate in every high noise environment, from dry to cool to freezer.
- Features great battery performance that lasts up to 10 hours in freezing temperatures (operational to -22°F and up to 20 hours in dry environments).
Features
- Features
- Better Recognition with SoundSense™
- Intelligent Battery Management
- Shareable Component Design
- Superior User Comfort
- TouchConnect™ for Seamless Pairing
Network
- Bluetooth Specifications
- v2.1
- Radio Communication
- Bluetooth v2.1
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Drop Specifications
- 24 drops from 1.83 m (6 ft) at low and high operating temperatures
- Protection Ratings
- IP54
Others
- Product Type
- Headset
- Application
- Distribution
- For Use With
- Android Voice Devices
- Vocollect A500
- Vocollect A710
- Vocollect A720
- Vocollect A730
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Brand
- Honeywell
Features
- Features
- Better Recognition with SoundSense™
- Intelligent Battery Management
- Shareable Component Design
- Superior User Comfort
- TouchConnect™ for Seamless Pairing
Network
- Bluetooth Specifications
- v2.1
- Radio Communication
- Bluetooth v2.1
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Drop Specifications
- 24 drops from 1.83 m (6 ft) at low and high operating temperatures
- Protection Ratings
- IP54
Others
- Product Type
- Headset
- Application
- Distribution
- For Use With
- Android Voice Devices
- Vocollect A500
- Vocollect A710
- Vocollect A720
- Vocollect A730
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Brand
- Honeywell
- Product Type : Headset
- Features : Better Recognition with SoundSense™|Intelligent Battery Management|Shareable Component Design|Superior User Comfort|TouchConnect™ for Seamless Pairing
- Application : Distribution
- For Use With : Android Voice Devices|Vocollect A500|Vocollect A710|Vocollect A720|Vocollect A730
- Bluetooth Specifications : v2.1
- Radio Communication : Bluetooth v2.1
- Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
- Operating temperature : - 22 - 122 °F|- 30 - 50 °C
- Drop Specifications : 24 drops from 1.83 m (6 ft) at low and high operating temperatures
- Protection Ratings : IP54
- Brand : Honeywell