Voice Software
VoiceLink
Web based warehouse control for Honeywell Voice implementaitons
Global
- Product Call-Outs
- Supports near real-time processing via web-based middleware NEWLINENEWLINEA complete middleware application that supports multiple “out of the box” workflows NEWLINENEWLINEProvides rapid implementation and ROI NEWLINENEWLINECompletely configurable and adaptable NEWLINE NEWLINEMore than 400,000 configuration options to choose from NEWLINENEWLINEHelps minimize support complexities and the costs associated with managing disparate systems NEWLINENEWLINESupports numerous DC workflows and tasks NEWLINENEWLINEAvailable in over 20 languages NEWLINENEWLINEProvides industry-leading web architecture NEWLINENEWLINEIntegrates with virtually any WMS or host system NEWLINENEWLINEProvides equal performance in one or multiple locations
Others
- Warranty Duration
- 3 month limited
Global
- Product Call-Outs
- Supports near real-time processing via web-based middleware NEWLINENEWLINEA complete middleware application that supports multiple “out of the box” workflows NEWLINENEWLINEProvides rapid implementation and ROI NEWLINENEWLINECompletely configurable and adaptable NEWLINE NEWLINEMore than 400,000 configuration options to choose from NEWLINENEWLINEHelps minimize support complexities and the costs associated with managing disparate systems NEWLINENEWLINESupports numerous DC workflows and tasks NEWLINENEWLINEAvailable in over 20 languages NEWLINENEWLINEProvides industry-leading web architecture NEWLINENEWLINEIntegrates with virtually any WMS or host system NEWLINENEWLINEProvides equal performance in one or multiple locations
Others
- Warranty Duration
- 3 month limited
- Warranty Duration : 3 month limited
- Product Call-Outs : Supports near real-time processing via web-based middleware NEWLINENEWLINEA complete middleware application that supports multiple “out of the box” workflows NEWLINENEWLINEProvides rapid implementation and ROI NEWLINENEWLINECompletely configurable and adaptable NEWLINE NEWLINEMore than 400,000 configuration options to choose from NEWLINENEWLINEHelps minimize support complexities and the costs associated with managing disparate systems NEWLINENEWLINESupports numerous DC workflows and tasks NEWLINENEWLINEAvailable in over 20 languages NEWLINENEWLINEProvides industry-leading web architecture NEWLINENEWLINEIntegrates with virtually any WMS or host system NEWLINENEWLINEProvides equal performance in one or multiple locations