/content/sps/us/en/search-results.html

Confined Space Equipment

Miller DuraHoist™ Portable Confined Space System

The Miller DuraHoist Portable Confined Space System provides safe, lightweight and portable solutions for manhole and confined space entry/retrieval and fall arrest applications.

Overview
Key Features
 
Miller DuraHoist Portable Confined Space Systems provide safe, lightweight and portable solutions for a variety of confined space applications, including confined space entry, rescue, positioning and personnel/material handling.
  • Lightweight, high-strength aluminum construction for easy handling and long service life
  • Modular design adapts to many applications, lowering cost of ownership and providing effective safety solutions
  • A variety of portable and fixed bases are available for many confined space applications
 
Recommended Industries/Use
  • Agriculture
  • Construction
  • Government
  • Mining
  • Utilities
 
Hazards
  • Confined Space
  • Fall from height
 
Regulations
  • Meets all applicable OSHA, ANSI and CSA standards
 
Warranty Information
 
We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous test to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our Limited Lifetime Warranty does not apply to normal wear and tear or abusive treatment of the product.
 
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
 
Manufacturing specifications are subject to change without notice.
 
Specifications

Others

  • Compatible With
    • Manways
  • Maximum Number of Users
    • 3
  • Material
    • Stainless Steel
    • Welded Aluminum

Others

  • Compatible With
    • Manways
  • Maximum Number of Users
    • 3
  • Material
    • Stainless Steel
    • Welded Aluminum
  • Compatible With : Manways
  • Maximum Number of Users : 3
  • Material : Stainless Steel|Welded Aluminum
Data Sheet
Name
Description
File Size
Date
Size
30 Degree Inclined DBI Style Adapter Bracket Data Sheet
application/pdf 52.5 KB
7/15/2021
52.5 KB
Four Piece Hoist System Data Sheet
application/pdf 499.95 KB
7/15/2021
499.95 KB
Core Mount Sleeve Data Sheet
application/pdf 82.65 KB
7/15/2021
82.65 KB
DuraHoist Vehicle Hitch Mount Extensions Data Sheet
application/pdf 93.61 KB
7/15/2021
93.61 KB
DuraHoist Two-Piece Adjustable Upper Mast
application/pdf 263.92 KB
4/3/2023
263.92 KB
Flat Back Adapter Bracket Data Sheet
application/pdf 48.85 KB
7/15/2021
48.85 KB
12"-29" Adjustable Offset-Upper Mast Data Sheet
application/pdf 354.03 KB
7/15/2021
354.03 KB
Sleeve Cap Data Sheet
application/pdf 43.17 KB
7/15/2021
43.17 KB
DuraHoist Equipment Cart Data Sheet
application/pdf 58.31 KB
7/15/2021
58.31 KB
DuraHosit Portable Base Options Data Sheet
application/pdf 216.74 KB
7/15/2021
216.74 KB
Manhole Collar Data Sheet
application/pdf 342.2 KB
7/15/2021
342.2 KB
DuraHoist Pintle Hitch Adapter Data Sheet
application/pdf 193.56 KB
7/15/2021
193.56 KB
Flush Floor Mount Sleeve Data Sheet
application/pdf 216.5 KB
7/15/2021
216.5 KB
Adjustable Barrel Mounting Sleeve Data Sheet
application/pdf 178.53 KB
7/15/2021
178.53 KB
DuraHosit 2" Ball Hitch Adapter Data Sheet
application/pdf 225.39 KB
7/15/2021
225.39 KB
DuraHosit Single Direction Bumper Receiver Data Sheet
application/pdf 45.43 KB
7/15/2021
45.43 KB
DuraHoist Vehicle Hitch Mount Sleeve Data Sheet
application/pdf 352.01 KB
7/15/2021
352.01 KB
Floor Mount Sleeve Data Sheet
application/pdf 211.18 KB
7/15/2021
211.18 KB
Wall Mount Sleeve Data Sheet
application/pdf 237.65 KB
7/15/2021
237.65 KB
DuraHoist Winch Mount Bracket Data Sheer
application/pdf 151.69 KB
7/15/2021
151.69 KB
DuraHoist Universal Joint Assembly Data Sheet
application/pdf 153.98 KB
7/15/2021
153.98 KB
DuraHoist Data Sheet
application/pdf 276.22 KB
8/22/2022
276.22 KB
One Piece Adjustable Mast Data Sheet
application/pdf 193.91 KB
7/15/2021
193.91 KB
Lower Mast Extensions Data Sheet
application/pdf 209.48 KB
7/15/2021
209.48 KB
Barrel Mount Sleeve Data Sheet
application/pdf 267.61 KB
7/15/2021
267.61 KB
DuraHosit Bracket Assembly & Adapter Bracket Data Sheet
application/pdf 69.64 KB
7/15/2021
69.64 KB
Manuals and Guides
Name
Description
File Size
Date
Size
DuraHoist - User Manual
application/pdf 11.16 MB
8/22/2022
11.16 MB
Brochure
Name
Description
File Size
Date
Size
DuraHoist Brochure
application/pdf 1.5 MB
8/22/2022
1.5 MB
Name
Description
File Size
Date
Size
30 Degree Inclined DBI Style Adapter Bracket Data Sheet
application/pdf 52.5 KB
7/15/2021
52.5 KB
DuraHoist - User Manual
application/pdf 11.16 MB
8/22/2022
11.16 MB
Four Piece Hoist System Data Sheet
application/pdf 499.95 KB
7/15/2021
499.95 KB
Core Mount Sleeve Data Sheet
application/pdf 82.65 KB
7/15/2021
82.65 KB
DuraHoist Vehicle Hitch Mount Extensions Data Sheet
application/pdf 93.61 KB
7/15/2021
93.61 KB
DuraHoist Two-Piece Adjustable Upper Mast
application/pdf 263.92 KB
4/3/2023
263.92 KB
Flat Back Adapter Bracket Data Sheet
application/pdf 48.85 KB
7/15/2021
48.85 KB
12"-29" Adjustable Offset-Upper Mast Data Sheet
application/pdf 354.03 KB
7/15/2021
354.03 KB
Sleeve Cap Data Sheet
application/pdf 43.17 KB
7/15/2021
43.17 KB
DuraHoist Equipment Cart Data Sheet
application/pdf 58.31 KB
7/15/2021
58.31 KB
DuraHosit Portable Base Options Data Sheet
application/pdf 216.74 KB
7/15/2021
216.74 KB
Manhole Collar Data Sheet
application/pdf 342.2 KB
7/15/2021
342.2 KB
DuraHoist Pintle Hitch Adapter Data Sheet
application/pdf 193.56 KB
7/15/2021
193.56 KB
Flush Floor Mount Sleeve Data Sheet
application/pdf 216.5 KB
7/15/2021
216.5 KB
DuraHoist Brochure
application/pdf 1.5 MB
8/22/2022
1.5 MB
Adjustable Barrel Mounting Sleeve Data Sheet
application/pdf 178.53 KB
7/15/2021
178.53 KB
DuraHosit 2" Ball Hitch Adapter Data Sheet
application/pdf 225.39 KB
7/15/2021
225.39 KB
DuraHosit Single Direction Bumper Receiver Data Sheet
application/pdf 45.43 KB
7/15/2021
45.43 KB
DuraHoist Vehicle Hitch Mount Sleeve Data Sheet
application/pdf 352.01 KB
7/15/2021
352.01 KB
Floor Mount Sleeve Data Sheet
application/pdf 211.18 KB
7/15/2021
211.18 KB
Wall Mount Sleeve Data Sheet
application/pdf 237.65 KB
7/15/2021
237.65 KB
DuraHoist Winch Mount Bracket Data Sheer
application/pdf 151.69 KB
7/15/2021
151.69 KB
DuraHoist Universal Joint Assembly Data Sheet
application/pdf 153.98 KB
7/15/2021
153.98 KB
DuraHoist Data Sheet
application/pdf 276.22 KB
8/22/2022
276.22 KB
One Piece Adjustable Mast Data Sheet
application/pdf 193.91 KB
7/15/2021
193.91 KB
Lower Mast Extensions Data Sheet
application/pdf 209.48 KB
7/15/2021
209.48 KB
Barrel Mount Sleeve Data Sheet
application/pdf 267.61 KB
7/15/2021
267.61 KB
DuraHosit Bracket Assembly & Adapter Bracket Data Sheet
application/pdf 69.64 KB
7/15/2021
69.64 KB
Name
Description
File Size
Date
Size
30 Degree Inclined DBI Style Adapter Bracket Data Sheet
52.5 KB
7/15/2021
Four Piece Hoist System Data Sheet
499.95 KB
7/15/2021
Core Mount Sleeve Data Sheet
82.65 KB
7/15/2021
DuraHoist Vehicle Hitch Mount Extensions Data Sheet
93.61 KB
7/15/2021
DuraHoist Two-Piece Adjustable Upper Mast
263.92 KB
4/3/2023
Flat Back Adapter Bracket Data Sheet
48.85 KB
7/15/2021
12"-29" Adjustable Offset-Upper Mast Data Sheet
354.03 KB
7/15/2021
Sleeve Cap Data Sheet
43.17 KB
7/15/2021
DuraHoist Equipment Cart Data Sheet
58.31 KB
7/15/2021
DuraHosit Portable Base Options Data Sheet
216.74 KB
7/15/2021
Manhole Collar Data Sheet
342.2 KB
7/15/2021
DuraHoist Pintle Hitch Adapter Data Sheet
193.56 KB
7/15/2021
Flush Floor Mount Sleeve Data Sheet
216.5 KB
7/15/2021
Adjustable Barrel Mounting Sleeve Data Sheet
178.53 KB
7/15/2021
DuraHosit 2" Ball Hitch Adapter Data Sheet
225.39 KB
7/15/2021
DuraHosit Single Direction Bumper Receiver Data Sheet
45.43 KB
7/15/2021
DuraHoist Vehicle Hitch Mount Sleeve Data Sheet
352.01 KB
7/15/2021
Floor Mount Sleeve Data Sheet
211.18 KB
7/15/2021
Wall Mount Sleeve Data Sheet
237.65 KB
7/15/2021
DuraHoist Winch Mount Bracket Data Sheer
151.69 KB
7/15/2021
DuraHoist Universal Joint Assembly Data Sheet
153.98 KB
7/15/2021
DuraHoist Data Sheet
276.22 KB
8/22/2022
One Piece Adjustable Mast Data Sheet
193.91 KB
7/15/2021
Lower Mast Extensions Data Sheet
209.48 KB
7/15/2021
Barrel Mount Sleeve Data Sheet
267.61 KB
7/15/2021
DuraHosit Bracket Assembly & Adapter Bracket Data Sheet
69.64 KB
7/15/2021
DuraHoist - User Manual
11.16 MB
8/22/2022
DuraHoist Brochure
1.5 MB
8/22/2022
Product Number
Image
SKU
Description
alt
DH-1/
FOUR PIECE DURAHOIST SYSTEM WITH MANHANDLER
alt
DH-2/
FOUR PIECE DURAHOIST SYSTEM WITHOUT MANHANDLER
alt
DH-20SS/
FLUSH FLOOR MOUNT SLEEVE SS
alt
DH-3/
ONE PIECE ADJUSTABLE MAST
alt
DH-7SS/
FLOOR MOUNT SLEEVE SS
Image
SKU
Description
alt
DH-1/
FOUR PIECE DURAHOIST SYSTEM WITH MANHANDLER
alt
DH-2/
FOUR PIECE DURAHOIST SYSTEM WITHOUT MANHANDLER
alt
DH-20SS/
FLUSH FLOOR MOUNT SLEEVE SS
alt
DH-3/
ONE PIECE ADJUSTABLE MAST
alt
DH-7SS/
FLOOR MOUNT SLEEVE SS