https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fall Protection Kits

Miller Vi-Go™ Cable Sleeves

Cable Sleeves with integrated shock absorber for the Miller Vi-Go Ladder Climbing System

Vi-Go cable sleeve for Automatic Pass-ThroughUninterrupted Fall Protection
  • Uniquely-designed: patent-pending Vi-Go™ Cable Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
Easy: One-Hand Operation
  • No pins/chains or external parts to lose or damage.
Features and benefits
  • Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves.
  • Withstand harsh environments– The Vi-Go Cable Sleeve is constructed with durable: corrosion-resistant aluminum and stainless steel components
  • Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly
  • Cable sleeve integrated shock-absorbing element
  • Accommodate 5/16-in.(8 mm)or 3/8-in.(10 mm)cable
 VC300 cable sleeve for Manual Pass-ThroughHighest safety
  • Double action mechanism to prevent accidental unlocking of the fall arrester from the cable
  • Visual fall indicator to reveal whether the shock absorber has been deployed
  • Patented cable edge protection design to prevent damage to the cable in the case of fall
  • An integrated mechanism that prevents incorrect attachment of the fall arrester to the cable (head first)
  • Tri-lock swivel carabiner
Superior comfort
  • Improved productivity when attaching the fall arrester to the cable using a single hand operation
  • Optimized design for smooth sliding to help reduce fatigue
  • Large, easy-to-grip carabiner for ease of opening and closing when wearing gloves
  • Carabiner with swivel connection to allow freedom of movement and rotation in all directions
  • Robust and durable
  • Fully stainless steel parts for longer life, corrosion resistance and low maintenance
  • Stainless steel shock absorber to increase product life and reduce cost of ownership when compared with textile absorbing elements
Universally applicable
  • Certified for workers weighing 88 lbs to 310 lbs
  • Tested for cables operating at temperatures ranging from -58°F to 122°F
  • Certified according to OSHA 1910.29, ANSI 14.3 – 2008, EN 353-1:2014+A1:2017
Others
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
6/4/2021
PDF 3.91 MB
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
6/4/2021
PDF 3.91 MB
Image
SKU
Description
alt
VC300-3/8R
Miller VC300 Manual Pass-Through Cable Sleeve
alt
VGCS-C/
Automatic Pass-Through Cable Sleeve with carabiner
alt
VGCS-SC/
Automatic Pass-Through Cable Sleeve with integral swivel and carabiner