https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fall Protection Kits

Miller Vi-Go™ Vertical Ladder Climbing Cable System

System components for the Miller Vi-Go Ladder Climbing System

Miller Vi-Go™ Ladder Climbing Cable Systems provide the ultimate in safety with continuous fall protection when climbing fixed ladders.Miller Vi-Go™ system is available with Manual or Automatic pass-through brackets and available in easy-to-install kits or as a build your own option.Features & Benefits:
  • Attachment mechanism engineered to prevent incorrect installation – Unit will not open if attached incorrectly
  • Cable sleeves integrated shock-absorbing element
  • Accommodate up to four (4) workers at a time, 3 for the manual system
  • Accommodate 3/8-in. (10 mm) cable
Miller Vi-Go System Kits
  • Include all the components needed to install a vertical cable system
  • Available with either Galvanized or Stainless Steel components
  • Manual or Automatic kits
  • Multiple cable lengths available
  • Cable sleeve must be purchased separately
Build Your Own System- For multiple system installations requiring cutting cable on siteOn a job site: exact cable lengths may vary and pre-cut cable length system kits will not meet installation requirements.The solution is to Build Your Own System by selecting the following components:
  • Top bracket assembly
  • Bottom bracket assembly with cable tensioner
  • Vi-Go cable guides – automatic or manual -(Minimum one (1) required per 50-ft. [12.2 m] length)1
  • Fast-Attach Fitting for 3/8-in.(10 mm) diameter galvanized steel cable
  • Cable
  • Vi-Go (Automatic) o VC300 (Manual) cable sleeve
Others
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
6/4/2021
PDF 3.91 MB
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
6/4/2021
PDF 3.91 MB
Image
SKU
Description
alt
VGPE-SS
Platform Extension - Stainless Steel
alt
VGWARNLABEL/
Identification Tag
alt
150084/RMKIT
Rung Reinforcement
alt
TRTB-10/
Top bracket shock absorber 10ft
alt
VGTWC/
Cable clips & Thimble
alt
VGPE-GS
Platform Extension - Galvanized Steel
alt
VGMB-3/8-GS
Manual intermediate bracket - Galvanized Steel
alt
VGBB-3/8-SS
Universal tensioner - Stainless Steel
alt
TRTB-7/
Top bracket shock absorber 7ft
alt
TRTB/
Top bracket shock absorber 5ft