/content/sps/us/en/search-results.html

Anchorage Systems

Miller Xenon® Permanent Horizontal Lifeline System

Miller Xenon® Permanent Horizontal Lifeline System

Overview
CUSTOM ENGINEERED SYSTEM
Xenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.

Hands-free fall protection
Whether it’s along a rooftop: inside an arena or high atop a suspension bridge: this system provides “hands-free” fall protection for a variety of configurations: straight or curved: multiple bends: floors: ridgelines or frontal posts. A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline: increasing mobility and promoting worker safety.

Simple and Versatile
Because of its versatility: simplicity and minimal maintenance: a Xenon System is the perfect solution for engineers: architects and contractors to provide secure safety access on new buildings: industrial sites: railcars: pipe racks: arenas: bridges: etc.

Features & Benefits:
  • Easy installation — either in-house maintenance personnel under the supervision of an installation technician: or by a certified Xenon installer
  • Stainless steel components withstand harsh environments
  • Söll System Design Software calculates specifications for any application: easy to navigate and available in multiple languages
  • Worker attaches using a shock-absorbing lanyard and full-body harness
Xenon Overhead Shuttle: 25223/
Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts: ideal for harsh: highly-corrosive environments.

4-in-1 Shock Absorber
Serves as shock absorber: turnbuckle: tension indicator and fall indicator: provides easy and safe access/exit.

Intermediate Brackets
May be replaced without disassembling or replacing the stainless steel cable.
Manuals and Guides
Name
Description
File Size
Date
Size
Miller Xenon® Permanent Horizontal Lifeline System - User Manual
application/pdf 2.22 MB
11/8/2021
2.22 MB
Name
Description
File Size
Date
Size
Miller Xenon® Permanent Horizontal Lifeline System - User Manual
application/pdf 2.22 MB
11/8/2021
2.22 MB
Name
Description
File Size
Date
Size
Miller Xenon® Permanent Horizontal Lifeline System - User Manual
2.22 MB
11/8/2021
Product Number
Image
SKU
Description
alt
1005709
Xenon Automatic Pass-through Shuttle - provides smooth passage through intermediate brackets
alt
1010609HW
HRDWR XENON INTERMEDIATE BRKT
alt
1014934
Xenon Multifunction Shock Absorber - Provides four functions in one unit. It absorbs energy, has a turnbuckle mechanism for tensioning, tension indicator to show when properly tensioned and fall indicator to show someone has fallen into the system
alt
22609-H5
8mm End Swage 501208d
alt
22611-H5
8mm Cable Splice 1006704
alt
23806
8mm Single Point 90 Corner
alt
23820
XENON ID PLATE
alt
24596
Overhead Shock Absorber
alt
25098
Long Line Tensioner
alt
26350
Multi Angle Overhead Bracket
Image
SKU
Description
alt
1005709
Xenon Automatic Pass-through Shuttle - provides smooth passage through intermediate brackets
alt
1010609HW
HRDWR XENON INTERMEDIATE BRKT
alt
1014934
Xenon Multifunction Shock Absorber - Provides four functions in one unit. It absorbs energy, has a turnbuckle mechanism for tensioning, tension indicator to show when properly tensioned and fall indicator to show someone has fallen into the system
alt
22609-H5
8mm End Swage 501208d
alt
22611-H5
8mm Cable Splice 1006704
alt
23806
8mm Single Point 90 Corner
alt
23820
XENON ID PLATE
alt
24596
Overhead Shock Absorber
alt
25098
Long Line Tensioner
alt
26350
Multi Angle Overhead Bracket