/content/sps/us/en/search-results.html

Self-Retracting Lifelines & Personal Fall Limiters

Miller® TurboLite™ Personal Fall Limiters - 9FT

TurboLite 9-ft personal fall limiter

Overview
Features & Benefits:
  • Provides 9-ft of working length: an ideal solution for scaffolding and order picker applications
  • Lightest 9-ft unit on the market – Models start at just 2.3 lbs (1.0 kg)
Specifications

Others

  • Self-Retracting Device Type
    • Self-Retracting Lifeline
  • Application
    • Non-Leading Edge

Others

  • Self-Retracting Device Type
    • Self-Retracting Lifeline
  • Application
    • Non-Leading Edge
  • Self-Retracting Device Type : Self-Retracting Lifeline
  • Application : Non-Leading Edge
Product Number
SKUs
Image
SKU
Description
alt
MFL-15-Z7/6FT
TurboLite Personal Fall Limiter with aluminum locking snap hook with 3,600-lb. rated gate unit connector and aluminum locking rebar hook with 3,600-lb. rated gate on lanyard end
alt
MFL-16-Z7/9FT
TurboLite with No Unit Connector and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
alt
MFL-7/6FT
TurboLite with D-ring Swivel Hook unit connector and Steel Locking Snap Hook on lanyard end
Image
SKU
Description
alt
MFL-15-Z7/6FT
TurboLite Personal Fall Limiter with aluminum locking snap hook with 3,600-lb. rated gate unit connector and aluminum locking rebar hook with 3,600-lb. rated gate on lanyard end
alt
MFL-16-Z7/9FT
TurboLite with No Unit Connector and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
alt
MFL-7/6FT
TurboLite with D-ring Swivel Hook unit connector and Steel Locking Snap Hook on lanyard end