/content/sps/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Vertical Systems

Miller VR500 Fall Arrester for GlideLoc System

The latest generation of guided-type fall arresters provides greater safety and more comfortable climbing from improved design.

Highest safety
  • Quick arrest by allowing the catch nose to fully engage with mounting holes
  • For inspection before use: there is a visual fall indicator to reveal whether the shock absorber has been deployed
  • Locking pin prevents inserting the shuttle in the wrong direction
.
Unmatched comfort
  • Optimized performance for smooth and uninterrupted sliding performance on all Miller GlideLoc systems
  • Ergonomic: Compact and lightweight design for ease of handling.
  • Big and 'easy-to-grip' carabiner for ease of opening and closing when wearing gloves
  • Carabiner with swivel connection to allow freedom of movement and rotation in all directions
.
Robust and durable
  • Long lifetime with stainless steel shock absorber and internal parts together with high performance polymer wheels
  • Housing fully covers the shock absorber to protect against accidental impact: extending the life of the fall arrester and reducing the need for maintenance
  • Tri-lock carabiner to withstand up to 6744 lbs with the gate up to 3600 lbs
.
Universal applicable
  • Certified for workers weighing 88 lbs to 310 lbs
  • Works with forward and sideway inclined ladders and rails at angles up to 15°
  • Tested for rails operating at temperatures ranging from -40°F to 122°F
.
Safety standards
  • Certified according to OSHA 1910.29: ANSI 14.3 – 2008 and EN 353-1:2014+A1:2017

Others

  • Product Family
    • Miller GlideLoc
  • Product Thickness
    • 2.5inch
  • Standards
    • OSHA 1910.29, ANSI 14.3 – 2008 and EN 353-1:2014+A1:2017
  • Pass-Through Bracket Material
    • inch
  • Product Length
    • 4.3inch
  • Product Weight
    • 1.87US Pound

Others

  • Product Family
    • Miller GlideLoc
  • Product Thickness
    • 2.5inch
  • Standards
    • OSHA 1910.29, ANSI 14.3 – 2008 and EN 353-1:2014+A1:2017
  • Pass-Through Bracket Material
    • inch
  • Product Length
    • 4.3inch
  • Product Weight
    • 1.87US Pound
  • Product Family : Miller GlideLoc
  • Product Thickness : 2.5inch
  • Standards : OSHA 1910.29, ANSI 14.3 – 2008 and EN 353-1:2014+A1:2017
  • Pass-Through Bracket Material : inch
  • Product Length : 4.3inch
  • Product Weight : 1.87US Pound
Manuals and Guides
Name
Description
File Size
Date
Size
VR 500 User Manual
application/pdf 19.32 MB
7/15/2021
19.32 MB
Brochure
Name
Description
File Size
Date
Size
Fall Miller Top Ladder Bracket System Brochure
application/pdf 2.08 MB
7/15/2021
2.08 MB
VR500 - Brochure
application/pdf 3.39 MB
7/15/2021
3.39 MB
Name
Description
File Size
Date
Size
Fall Miller Top Ladder Bracket System Brochure
2.08 MB
7/15/2021
2.08 MB
VR 500 User Manual
19.32 MB
7/15/2021
19.32 MB
VR500 - Brochure
3.39 MB
7/15/2021
3.39 MB
Name
Description
File Size
Date
Size
VR 500 User Manual
19.32 MB
7/15/2021
Fall Miller Top Ladder Bracket System Brochure
2.08 MB
7/15/2021
VR500 - Brochure
3.39 MB
7/15/2021
Image
SKU
Description
alt
50163730-001
Söll GlideLoc
Image
SKU
Description
alt
50163730-001
Söll GlideLoc