https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gloves

Coreshield DOUBLE Cut Resistant Gloves 13GBB A1/A

ULTIMATE CUT PROTECTION AND GRIP, IN EXTREMELY OILY ENVIRONMENTS

Does wearing cut-protective gloves for oily work environments cause greasy, sweated, or itchy hands? This is a matter of the past. The new Honeywell CoreShield Double gloves have brought cut protection in oily environments to the next level — no liquids on hands, reduced sweat, bacteria and bad odors. Take hold of total safety, top-notch grip and improved comfort.

FEATURES:
• Cut protection level from A/A1 to D/A4
• Enhanced grip performance
• Great abrasion performance
• 100% water and oil repellent*
• Anti-odor features
• Antimicrobial properties
• Breathable**
• Sweat absorption for fully coated styles
*) The palm coated, the ¾ coated
and the fully coated models are liquid repellent.
**) The textile looping structure is breathable.
.
Data Sheet
Name
Description
File Size
Date
Size
Coreshield Double Datasheet
application/pdf 356.81 KB
7/15/2021
356.81 KB
Brochure
Name
Description
File Size
Date
Size
Get A Grip On Top Performance Brochure
application/pdf 641.42 KB
7/15/2021
641.42 KB
Name
Description
File Size
Date
Size
Get A Grip On Top Performance Brochure
641.42 KB
7/15/2021
641.42 KB
Coreshield Double Datasheet
356.81 KB
7/15/2021
356.81 KB