Cut Resistant Gloves
Coreshield DOUBLE Cut Resistant Gloves 13GWL A3/C 3/4
ULTIMATE CUT PROTECTION AND GRIP, IN EXTREMELY OILY ENVIRONMENTS
cut protection in oily environments to the next level — no liquids on hands, reduced sweat, bacteria and bad odors. Take hold of total safety, top-notch grip and improved comfort.
.
FEATURES:
• Cut protection level from A/A1 to D/A4
• Enhanced grip performance
• Great abrasion performance
• 100% water and oil repellent*
• Anti-odor features
• Antimicrobial properties
• Breathable**
• Sweat absorption for fully coated styles
*) The palm coated, the ¾ coated
and the fully coated models are liquid repellent.
**) The textile looping structure is breathable.
.
Others
- Arc flash protection EN 61482-1-2
- N
- Material
- Basaltfiber, HPPE; Polyester, Spandex, nitrile, nitrile-microfoam
- Cut Resistance EN 388
- X
- Brand
- Honeywell
- Wrist Type
- Extended Wrist
- Size Range From
- 6
- Silicone Free
- N
- Packaging
- 10
- Glove Type
- Cut protection
- Features & Benefits
- Cut Protection
- Coating Coverage
- Palm
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105
- Size Range To
- 11
- Protection Type
- Cut protection
- Product Family
- CoreShield Double
- Lining Material
- HPPE, basalt
- Antistatics EN 16350
- N
- Style
- 23-0D23W
- Protection against electrical voltages EN 60903
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- Length
- up to 300
- Color
- black
- Washable
- Y
- Tear Resistance
- 4
- Protection against microorganisms (EN ISO 374-5)
- N
- ISO 13997 Cut Protection
- C
- Glove Gauge
- 13
- Food certification
- N
- Clean Room Capability
- N
- Protection against radioactive contamination (EN 421)
- N
- Liquid Permeation Resistance
- Yes
- Cut Resistance
- A3
- Coating Color
- Black
- Abrasion Resistance
- 4
- Virus (EN ISO 374-5)
- N
- Puncture Resistance
- 2
- Mechanical Protection
- Y
- Impact Resistance
- N
- Coating Material
- Nitrile microfoam
- Velourised
- N
- Touchscreen Compatible
- N
- Size
- 6, 7, 8, 9, 10, 11
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- OEKO-TEX 100
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Coating Finish
- Micro-foam
- Coated
- Nitrile
Others
- Arc flash protection EN 61482-1-2
- N
- Material
- Basaltfiber, HPPE; Polyester, Spandex, nitrile, nitrile-microfoam
- Cut Resistance EN 388
- X
- Brand
- Honeywell
- Wrist Type
- Extended Wrist
- Size Range From
- 6
- Silicone Free
- N
- Packaging
- 10
- Glove Type
- Cut protection
- Features & Benefits
- Cut Protection
- Coating Coverage
- Palm
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105
- Size Range To
- 11
- Protection Type
- Cut protection
- Product Family
- CoreShield Double
- Lining Material
- HPPE, basalt
- Antistatics EN 16350
- N
- Style
- 23-0D23W
- Protection against electrical voltages EN 60903
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- Length
- up to 300
- Color
- black
- Washable
- Y
- Tear Resistance
- 4
- Protection against microorganisms (EN ISO 374-5)
- N
- ISO 13997 Cut Protection
- C
- Glove Gauge
- 13
- Food certification
- N
- Clean Room Capability
- N
- Protection against radioactive contamination (EN 421)
- N
- Liquid Permeation Resistance
- Yes
- Cut Resistance
- A3
- Coating Color
- Black
- Abrasion Resistance
- 4
- Virus (EN ISO 374-5)
- N
- Puncture Resistance
- 2
- Mechanical Protection
- Y
- Impact Resistance
- N
- Coating Material
- Nitrile microfoam
- Velourised
- N
- Touchscreen Compatible
- N
- Size
- 6, 7, 8, 9, 10, 11
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- OEKO-TEX 100
- Y
- Cuff Style
- Wristband
- Cuff Length
- 300 inch
- Coating Finish
- Micro-foam
- Coated
- Nitrile
- Arc flash protection EN 61482-1-2 : N
- Material : Basaltfiber, HPPE; Polyester, Spandex, nitrile, nitrile-microfoam
- Cut Resistance EN 388 : X
- Brand : Honeywell
- Wrist Type : Extended Wrist
- Size Range From : 6
- Silicone Free : N
- Packaging : 10
- Glove Type : Cut protection
- Features & Benefits : Cut Protection
- Coating Coverage : Palm
- Standards & Certifications : EN 420, EN 388, ANSI/ISEA 105
- Size Range To : 11
- Protection Type : Cut protection
- Product Family : CoreShield Double
- Lining Material : HPPE, basalt
- Antistatics EN 16350 : N
- Style : 23-0D23W
- Protection against electrical voltages EN 60903 : N
- Pesticides (ISO 18889) : N
- PPE Category : 2
- Length : up to 300
- Color : black
- Washable : Y
- Tear Resistance : 4
- Protection against microorganisms (EN ISO 374-5) : N
- ISO 13997 Cut Protection : C
- Glove Gauge : 13
- Food certification : N
- Clean Room Capability : N
- Protection against radioactive contamination (EN 421) : N
- Liquid Permeation Resistance : Yes
- Cut Resistance : A3
- Coating Color : Black
- Abrasion Resistance : 4
- Virus (EN ISO 374-5) : N
- Puncture Resistance : 2
- Mechanical Protection : Y
- Impact Resistance : N
- Coating Material : Nitrile microfoam
- Velourised : N
- Touchscreen Compatible : N
- Size : 6, 7, 8, 9, 10, 11
- Protection against ionising radiation (EN 421) : N
- Powder Content : N
- OEKO-TEX 100 : Y
- Cuff Style : Wristband
- Cuff Length : 300 inch
- Coating Finish : Micro-foam
- Coated : Nitrile