https://sps.honeywell.com/us/en/search-results.html

Gloves

Coreshield DOUBLE Cut Resistant Gloves 18GBB A1/A 3/4

ULTIMATE CUT PROTECTION AND GRIP, IN EXTREMELY OILY ENVIRONMENTS

Does wearing cut-protective gloves for oily work environments cause greasy, sweated, or itchy hands? This is a matter of the past. The new Honeywell CoreShield Double gloves have broughtcut protection in oily environments to the next level — no liquids on hands, reduced sweat, bacteria and bad odors. Take hold of total safety, top-notch grip and improved comfort. FEATURES:• Cut protection level from A/A1 to D/A4• Enhanced grip performance• Great abrasion performance• 100% water and oil repellent*• Anti-odor features• Antimicrobial properties• Breathable**• Sweat absorption for fully coated styles*) The palm coated, the ¾ coatedand the fully coated models are liquid repellent.**) The textile looping structure is breathable. 
Data Sheet
Name
Description
File Size
Date
Size
Coreshield Double Datasheet
356.81 KB
4/21/2021
PDF 356.81 KB
Brochure
Name
Description
File Size
Date
Size
Get A Grip On Top Performance Brochure
641.42 KB
4/21/2021
PDF 641.42 KB
Name
Description
File Size
Date
Size
Coreshield Double Datasheet
356.81 KB
4/21/2021
PDF 356.81 KB
Get A Grip On Top Performance Brochure
641.42 KB
4/21/2021
PDF 641.42 KB
Image
SKU
Description
alt
21-1D28B - 7/S
CORESHIELD DOUBLE 18GBB A1/A 3/4, 7/S
alt
21-1D28B - 6/XS
CORESHIELD DOUBLE 18GBB A1/A 3/4, 6/XS
alt
21-1D28B - 9/L
CORESHIELD DOUBLE 18GBB A1/A 3/4, 9/L
alt
21-1D28B - 8/M
CORESHIELD DOUBLE 18GBB A1/A 3/4, 8/M
alt
21-1D28B - 10/XL
CORESHIELD DOUBLE 18GBB A1/A 3/4,10/XL
alt
21-1D28B - 11/XXL
CORESHIELD DOUBLE 18GBB A1/A 3/4, 11/XXL