Gloves
Grip N® Kevlar® Hot Mill
Grip N® Kevlar® Hot Mill
Seamless knit: glove-within-a-glove design: kevlar and cotton outer shell and cotton/poly inner shell allows for thermal protection up to 400° F. The Nitrile 'N' coating on both sides of glove for added grip on wet or dry objects.
Features & Benefits:
Features & Benefits:
- Provides protection against intermittent heat up to 400° F
- Nitrile palm coating provides excellent grip and longer life
- Knit design allows hands to breathe: unlike cut/sewn hot mill gloves
- Two glove design has outer glove made of Kevlar and cotton for cut and slash protection: and an inner glove of cotton/polyester for insulation
Others
- Glove Gauge
- 10
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05
- Cut Resistance
- ANSI/ISEA 105 Level-3; EN388 Level-5
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
- Material
- Cotton; Polyester
- Glove Type
- Cut-Resistant Golves
- Coating Color
- Rust
- Palm Material
- Cotton; Polyester
Others
- Glove Gauge
- 10
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05
- Cut Resistance
- ANSI/ISEA 105 Level-3; EN388 Level-5
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
- Material
- Cotton; Polyester
- Glove Type
- Cut-Resistant Golves
- Coating Color
- Rust
- Palm Material
- Cotton; Polyester
- Cuff Style : Knit
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05
- Cut Resistance : ANSI/ISEA 105 Level-3; EN388 Level-5
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
- Material : Cotton; Polyester
- Glove Type : Cut-Resistant Golves
- Coating Color : Rust
- Palm Material : Cotton; Polyester
- Glove Gauge : 10
Image
SKU
Description
52/7457
7 Kevlar® and cotton outer glove and cotton/poly inner glove Yellow Nitrile N-pattern Rust