Gloves
GuardDog®
GuardDog®
Seamless knit liner of DuPont Kevlar; gunn cut with quality split leather and canvas outer shell. Reinforced Kevlar stitched palm; leather strap over knuckles; and gauntlet cuff for easy donning and doffing of glove.
Features & Benefits:
Features & Benefits:
- GuardDog features a full; seamless liner of KEVLAR engineered fiber
- Premium leather and canvas construction is reinforced with double-lock KEVLAR fiber stitching
- GuardDog also features a safety cuff for ease in donning and doffing - added length increases wrist protection
Others
- Glove Gauge
- 7
- Seam Style
- Seamless
- Cuff Style
- Gauntlet; Knit
- Lining Material
- Kevlar
- Palm Material
- Leather
- Material
- Canvas
- Cut Resistance
- ANSI Cut Level 3
- Standards
- ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
Others
- Glove Gauge
- 7
- Seam Style
- Seamless
- Cuff Style
- Gauntlet; Knit
- Lining Material
- Kevlar
- Palm Material
- Leather
- Material
- Canvas
- Cut Resistance
- ANSI Cut Level 3
- Standards
- ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
- Glove Gauge : 7
- Seam Style : Seamless
- Cuff Style : Gauntlet; Knit
- Lining Material : Kevlar
- Palm Material : Leather
- Material : Canvas
- Cut Resistance : ANSI Cut Level 3
- Standards : ANSI Cut Level 3; ANSI Abrasion Level 4; EN 388 4
Image
SKU
Description
KV224D
Honeywell GUARDDOG® 7 Gauge Canvas Cut Resistant Gloves With Leather Coated Palm And Fingertips And Knuckle