Cut Resistant Gloves
Honeywell CoreShield™ Microfoam Nitrile Coating 22-7518B
CoreShield, 18 gauge HPPE grey liner, nitrile micro-foam black coating, A2/B 4X31B A2
Enhanced cut resistance, comfort, ease of selection, cost effectiveness...
All in one glove. With Honeywell CoreShield™, simplified hand protection is at your fingertip.
Others
- Coating Color
- Black
- Product Family
- CORESHIELD 18G BLACK MF
- ISO 13997 Cut Protection
- A2/B
- Cuff Style
- Wristband
- PPE Category
- 2
- Material
- HPPE, nitrile microfoam
- Latex Free
- N
- Impact Resistance
- N
- Cut Resistance EN 388
- X
- Cut Resistance
- A2
- Clean Room Capability
- N
- Abrasion Resistance
- 4
- Style
- 22-7518B
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105
- Powder Content
- N
- Glove Type
- Cut protection
- Coating Coverage
- Palm
- Silicone Free
- Y
- Puncture Resistance
- 1
- Protection Type
- Cut protection
- Grip
- Wet & dry grip
- Coating Finish
- Micro-foam
- Chemical Permeation Resistance
- Yes minute (time unit)
- Wrist Type
- Extended Wrist
- Virus (EN ISO 374-5)
- N
- Touchscreen Compatible
- Y
- Protection against radioactive contamination (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Washable
- Y
- Palm Features
- Reinforced Thumb Crotch
- Packaging
- 10
- Mechanical Protection
- Y
- Lining Material
- HPPE
- Coated
- Nitrile
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Size Range To
- 11
- Size
- 6, 7, 8, 9, 10, 11
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- OEKO-TEX 100
- Y
- Length
- up to 300
- Food certification
- N
- Cuff Length
- 300 inch
- Color
- black
- Coating Material
- nitrile microfoam
- Brand
- Honeywell
- Velourised
- N
- Tear Resistance
- 3
- Size Range From
- 6
- Pesticides (ISO 18889)
- N
- Glove Gauge
- 18
- Features & Benefits
- Cut Protection
Others
- Coating Color
- Black
- Product Family
- CORESHIELD 18G BLACK MF
- ISO 13997 Cut Protection
- A2/B
- Cuff Style
- Wristband
- PPE Category
- 2
- Material
- HPPE, nitrile microfoam
- Latex Free
- N
- Impact Resistance
- N
- Cut Resistance EN 388
- X
- Cut Resistance
- A2
- Clean Room Capability
- N
- Abrasion Resistance
- 4
- Style
- 22-7518B
- Standards & Certifications
- EN 420, EN 388, ANSI/ISEA 105
- Powder Content
- N
- Glove Type
- Cut protection
- Coating Coverage
- Palm
- Silicone Free
- Y
- Puncture Resistance
- 1
- Protection Type
- Cut protection
- Grip
- Wet & dry grip
- Coating Finish
- Micro-foam
- Chemical Permeation Resistance
- Yes minute (time unit)
- Wrist Type
- Extended Wrist
- Virus (EN ISO 374-5)
- N
- Touchscreen Compatible
- Y
- Protection against radioactive contamination (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Washable
- Y
- Palm Features
- Reinforced Thumb Crotch
- Packaging
- 10
- Mechanical Protection
- Y
- Lining Material
- HPPE
- Coated
- Nitrile
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Size Range To
- 11
- Size
- 6, 7, 8, 9, 10, 11
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- OEKO-TEX 100
- Y
- Length
- up to 300
- Food certification
- N
- Cuff Length
- 300 inch
- Color
- black
- Coating Material
- nitrile microfoam
- Brand
- Honeywell
- Velourised
- N
- Tear Resistance
- 3
- Size Range From
- 6
- Pesticides (ISO 18889)
- N
- Glove Gauge
- 18
- Features & Benefits
- Cut Protection
- Coating Color : Black
- Product Family : CORESHIELD 18G BLACK MF
- ISO 13997 Cut Protection : A2/B
- Cuff Style : Wristband
- PPE Category : 2
- Material : HPPE, nitrile microfoam
- Latex Free : N
- Impact Resistance : N
- Cut Resistance EN 388 : X
- Cut Resistance : A2
- Clean Room Capability : N
- Abrasion Resistance : 4
- Style : 22-7518B
- Standards & Certifications : EN 420, EN 388, ANSI/ISEA 105
- Powder Content : N
- Glove Type : Cut protection
- Coating Coverage : Palm
- Silicone Free : Y
- Puncture Resistance : 1
- Protection Type : Cut protection
- Grip : Wet & dry grip
- Coating Finish : Micro-foam
- Chemical Permeation Resistance : Yes minute (time unit)
- Wrist Type : Extended Wrist
- Virus (EN ISO 374-5) : N
- Touchscreen Compatible : Y
- Protection against radioactive contamination (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Washable : Y
- Palm Features : Reinforced Thumb Crotch
- Packaging : 10
- Mechanical Protection : Y
- Lining Material : HPPE
- Coated : Nitrile
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Size Range To : 11
- Size : 6, 7, 8, 9, 10, 11
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- OEKO-TEX 100 : Y
- Length : up to 300
- Food certification : N
- Cuff Length : 300 inch
- Color : black
- Coating Material : nitrile microfoam
- Brand : Honeywell
- Velourised : N
- Tear Resistance : 3
- Size Range From : 6
- Pesticides (ISO 18889) : N
- Glove Gauge : 18
- Features & Benefits : Cut Protection