Gloves
North Butyl™ - B254GI
North Butyl™ - B254GI
Features & Benefits:
- Unsupported Butyl gloves
- Butyl has the highest permeation resistance to gas and water vapor: highly resistant to ketones (MEK: MIBL: acetone) and esters (tricresyl phosphate: amyl acetate: ethyl acetate)
- Available in smooth finish or Grip-Saf palm for enhanced grip
- Available in a variety of sizes: lengths and mil thickness
Others
- Grip Pattern
- Smooth Finish
- Puncture Resistance
- EN388
- Glove Type
- Chemical Resistant
- Glove Gauge
- 25
- Cuff Style
- Rolled Bead
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material
- Butyl
- Material
- Butyl
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Others
- Grip Pattern
- Smooth Finish
- Puncture Resistance
- EN388
- Glove Type
- Chemical Resistant
- Glove Gauge
- 25
- Cuff Style
- Rolled Bead
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material
- Butyl
- Material
- Butyl
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Grip Pattern : Smooth Finish
- Puncture Resistance : EN388
- Glove Type : Chemical Resistant
- Glove Gauge : 25
- Cuff Style : Rolled Bead
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material : Butyl
- Material : Butyl
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
Image
SKU
Description
B254GI/M
Butyl Unsupported Glove, Smooth
B254GI/L
Butyl Unsupported Glove, Smooth
B254GI/S
Butyl Unsupported Glove, Smooth
B254GI/XL
Butyl Unsupported Glove, Smooth