Glovebox Gloves
North Nitri-Box™ Nitrile
North Nitri-Box™ Nitrile
- One piece design is more convenient and safer than nitrile glove-and-sleeve assemblies
- Proprietary North nitrile formulation offers a great combination of chemical resistance: mechanical protection and wearer comfort
- No other glovebox gloves offer greater wearer comfort than Nitri-Box.
- They are light in weight (up to 30% lighter than comparable gloves) and have a unique: soft and flexible feel.
- Compatible with alcohol cleaning practices and will not degrade or become slippery.
- Textured grip provides safer grip of both wet and dry objects.
- Inherently anti-static — surface resistance is 1011 Ω/sq providing safer working where electro-static build-up is a concern.
Others
- Protection Type
- Chemical Protection
- Sterile
- No
- Packaging
- 1
- Lined
- Unlined
- For Use With
- Chemicals
- Cuff Material
- Nitrile
- Chemical Permeation Resistance
- Yes minute (time unit)
- Material
- Nitrile
- Glove Type
- Chemical Resistance
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Liquid Permeation Resistance
- Yes
- Chemotherapy Tested
- No
Others
- Protection Type
- Chemical Protection
- Sterile
- No
- Packaging
- 1
- Lined
- Unlined
- For Use With
- Chemicals
- Cuff Material
- Nitrile
- Chemical Permeation Resistance
- Yes minute (time unit)
- Material
- Nitrile
- Glove Type
- Chemical Resistance
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Liquid Permeation Resistance
- Yes
- Chemotherapy Tested
- No
- Protection Type : Chemical Protection
- Sterile : No
- Packaging : 1
- Lined : Unlined
- For Use With : Chemicals
- Cuff Material : Nitrile
- Chemical Permeation Resistance : Yes minute (time unit)
- Material : Nitrile
- Glove Type : Chemical Resistance
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Liquid Permeation Resistance : Yes
- Chemotherapy Tested : No