Gloves
NorthFlex Light Task™ ESD
NorthFlex Light Task™ ESD
Features & Benefits:
- Anti-Static conductive gloves
- Lightweight: 15 gauge liner made of copper based Thunderon with low surface resistivity of <4.0 x 104 /sq when tested in accordance with EN 1149
- Polyurethane coating on palm and fingertips
Others
- Grip Pattern
- Sand Finish
- Antistatic
- Yes
- Puncture Resistance
- EN388
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Lining Material
- Copper Based Thunderon
- Palm Material
- Polyurethane
- Liner Color
- White
- Material
- Thunderon
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Coating Color
- Gray
- Glove Gauge
- 15
- Cuff Style
- Knit
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
Others
- Grip Pattern
- Sand Finish
- Antistatic
- Yes
- Puncture Resistance
- EN388
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Lining Material
- Copper Based Thunderon
- Palm Material
- Polyurethane
- Liner Color
- White
- Material
- Thunderon
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Coating Color
- Gray
- Glove Gauge
- 15
- Cuff Style
- Knit
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Grip Pattern : Sand Finish
- Antistatic : Yes
- Puncture Resistance : EN388
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
- Lining Material : Copper Based Thunderon
- Palm Material : Polyurethane
- Liner Color : White
- Material : Thunderon
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Coating Color : Gray
- Glove Gauge : 15
- Cuff Style : Knit
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
Image
SKU
Description
NF15ESD/8M
GLLOVES ESD WHITE NYLON/COPPER
NF15ESD/11XXL
GLLOVES ESD WHITE NYLON/COPPER
NF15ESD/7S
GLLOVES ESD WHITE NYLON/COPPER
NF15ESD/10XL
GLLOVES ESD WHITE NYLON/COPPER
NFD16ESD/11XXL
NorthFlex-Answer -Electro static conductive Dyneema /Thunderon copper seamless liner - gray polyurethane palm coated - knit wrist - sizes 7S, 8M, 9L, 10XL, 11XXL - 12 pairs per bag, 6 bags per case.
NF15ESD/9L
GLLOVES ESD WHITE NYLON/COPPER
NF15ESD/6XS
GLLOVES ESD WHITE NYLON/COPPER