Gloves
PowerCoat PVC KV660
PowerCoat PVC KV660
Quality PVC dipped glove to protect in applications in which workers' hands are immersed or splashed with hazardous liquids and chemicals. The KV660 is a triple-dipped; 12 inch glove with a full Kevlar engineered fiber liner to add cut protection for greater worker safety.
Features & Benefits:
Features & Benefits:
- 100% Kevlar seamless knit liner provides cut and slash protection.
- Triple-dipped; 12 inch glove is longer to provide more protection to the wrist and forearm.
- PVC coating resist oils; chemicals; and many acids and solvents.
- Flexibility reduces hand fatigue; and promotes increased productivity.
- Seamless liner leaves no seams to rub or chafe.
- Supple as natural latex; but has the chemical resistance of PVC.
- Ideal alternative for workers with latex allergies.
Others
- Grip Pattern
- Rough Grip
- Puncture Resistance
- EN388 Level-2
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI-ASTM D3389-05; EN388 Level-4
- Lining Material
- Kevlar
- Palm Material
- Kevlar
- Chemical Permeation Resistance
- EN374-3 Level
- Liner Color
- Yellow
- Material
- Kevlar
- Standards
- ANSI-ASTM D3389-05; EN388 Level-4; EN374-3 Level; ANSI ASTM F1790-97 Level-2; EN388 Level-3; EN388 Level-2
- Coating Color
- Blue
- Cuff Style
- Knit
- Cut Resistance
- ANSI ASTM F1790-97 Level-2; EN388 Level-3
Others
- Grip Pattern
- Rough Grip
- Puncture Resistance
- EN388 Level-2
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI-ASTM D3389-05; EN388 Level-4
- Lining Material
- Kevlar
- Palm Material
- Kevlar
- Chemical Permeation Resistance
- EN374-3 Level
- Liner Color
- Yellow
- Material
- Kevlar
- Standards
- ANSI-ASTM D3389-05; EN388 Level-4; EN374-3 Level; ANSI ASTM F1790-97 Level-2; EN388 Level-3; EN388 Level-2
- Coating Color
- Blue
- Cuff Style
- Knit
- Cut Resistance
- ANSI ASTM F1790-97 Level-2; EN388 Level-3
- Grip Pattern : Rough Grip
- Puncture Resistance : EN388 Level-2
- Seam Style : Seamless
- Abrasion Resistance : ANSI-ASTM D3389-05; EN388 Level-4
- Lining Material : Kevlar
- Palm Material : Kevlar
- Chemical Permeation Resistance : EN374-3 Level
- Liner Color : Yellow
- Material : Kevlar
- Standards : ANSI-ASTM D3389-05; EN388 Level-4; EN374-3 Level; ANSI ASTM F1790-97 Level-2; EN388 Level-3; EN388 Level-2
- Coating Color : Blue
- Cuff Style : Knit
- Cut Resistance : ANSI ASTM F1790-97 Level-2; EN388 Level-3
Image
SKU
Description
KV660-M
PVC Supported Triple-dipped Glove
KV660-XL
PVC Supported Triple-dipped Glove
KV660-XXL
PVC Supported Triple-dipped Glove
KV660-L
PVC Supported Triple-dipped Glove