Gloves
Pure Fit - General Purpose
Pure Fit - General Purpose
Pure Fit: lightweight dipped gloves are available in a variety of liners and coatings. Each style has excellent dexterity and grip. Comfortable and breathable: Pure Fit gloves are like a second skin.
Features & Benefits:
Features & Benefits:
- Pure Fit - General Purpose series offers low-linting: lightweight nylon: seamless knit liners and a variety of palm coatings to best suit your particular job site.
- Pure Fit palm dipped design helps reduce hand fatigue: and offers extreme dexterity.
- The coating creates an extra wear area: providing longer wear and more comfort than cut and sewn gloves.
Others
- Grip Pattern
- Smooth finish
- Puncture Resistance
- CE 4121 EN388 Level-1
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05 Level 4; CE 4121 EN 388 Level 4
- Lining Material
- Nylon
- Palm Material
- Polyurethane
- Nitrile
- Liner Color
- Black
- Material
- Nylon
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105- ASTM D3389-05, ASTM F1790-97; CE 4121 EN 388
- Coating Color
- Black
- Gray
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- Lightweight Black Nylon
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF (49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97 Level 1; CE 4121 EN 388 Level 1
Others
- Grip Pattern
- Smooth finish
- Puncture Resistance
- CE 4121 EN388 Level-1
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05 Level 4; CE 4121 EN 388 Level 4
- Lining Material
- Nylon
- Palm Material
- Polyurethane
- Nitrile
- Liner Color
- Black
- Material
- Nylon
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105- ASTM D3389-05, ASTM F1790-97; CE 4121 EN 388
- Coating Color
- Black
- Gray
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- Lightweight Black Nylon
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF (49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97 Level 1; CE 4121 EN 388 Level 1
- Grip Pattern : Smooth finish
- Puncture Resistance : CE 4121 EN388 Level-1
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05 Level 4; CE 4121 EN 388 Level 4
- Lining Material : Nylon
- Palm Material : Polyurethane|Nitrile
- Liner Color : Black
- Material : Nylon
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105- ASTM D3389-05, ASTM F1790-97; CE 4121 EN 388
- Coating Color : Black|Gray
- Glove Gauge : 13
- Cuff Style : Knit
- Liner Type : Lightweight Black Nylon
- Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF (49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97 Level 1; CE 4121 EN 388 Level 1
Image
SKU
Description
393-XL
XL/13CUT/BLK NYLON/BLK
390-XL
13 cut, Lightweight white nylon shell with gray foamed nitrile palm coating
395U-S
GLOVE/ULINE/BLK NYLON GRY NITRILE
395-S
GLOVE BLACK NYLON/GREY KNIT/13CUT
393-L
LARGE/13CUT/BLK NYLON/BLK
PF7-GY-XL-SS
7 Spectra® Fiber and steel blend Gray NA NA NA
395-M
GLOVE BLACK NYLON/GREY KNIT/13CUT
395U-L
GLOVE/ULINE/BLK NYLON GRY NITRILE
390-M
13 cut, Lightweight white nylon shell with gray foamed nitrile palm coating
395-XL
GLOVE BLACK NYLON/GREY KNIT/13CUT