Gloves
Seamless Knits
Seamless Knits
Honeywell seamless knit gloves are available in a variety of fiber blends: styles: weights and colors to suit your needs.
Features & Benefits:
Features & Benefits:
- Honeywell seamless knits are soft: comfortable and keep hands safe from incidental nicks or cuts: whilst keeping hands clean in dirty jobs.
- Honeywell general purpose knit gloves are available in a variety of different fibers: weights and sizes - palm or double sided coating is also available for added grip in wet or dry situations.
- Honeywell seamless knits are great for company branding: your company logo or design can be applied - for employees to show off company pride: or to be used as giveaways to build your brand name.
Others
- Puncture Resistance
- EN388
- Cuff Style
- Knit
- Abrasion Resistance
- ASTM 3389-05; EN388
- Cuff Length
- 4
- Care and Maintenance
- Warm water wash with neutral detergent. Lower heat settings (up to 180°F) are suggested for drying.
- Palm Material
- Cotton; Polyester
- Material
- Cotton; Polyester
- Cut Resistance
- ASTM 3389-05; EN388
Others
- Puncture Resistance
- EN388
- Cuff Style
- Knit
- Abrasion Resistance
- ASTM 3389-05; EN388
- Cuff Length
- 4
- Care and Maintenance
- Warm water wash with neutral detergent. Lower heat settings (up to 180°F) are suggested for drying.
- Palm Material
- Cotton; Polyester
- Material
- Cotton; Polyester
- Cut Resistance
- ASTM 3389-05; EN388
- Puncture Resistance : EN388
- Cuff Style : Knit
- Abrasion Resistance : ASTM 3389-05; EN388
- Cuff Length : 4
- Care and Maintenance : Warm water wash with neutral detergent. Lower heat settings (up to 180°F) are suggested for drying.
- Palm Material : Cotton; Polyester
- Material : Cotton; Polyester
- Cut Resistance : ASTM 3389-05; EN388
Image
SKU
Description
PKD18A
Honeywell White Cotton And Polyester General Purpose Gloves With Knit Cuff
LFN13A
13 Synthetic White NA NA NA
CP13-1
13 Cotton/Polyester Natural NA NA NA
WK18ATC
Honeywell Black Performers™ Cotton And Polyester Wool/Acrylic Lined Cold Weather Gloves
PKD18AL
Honeywell White Ladies Cotton And Polyester General Purpose Gloves With Knit Cuff
NVC13A
13 Cotton/Polyester Natural PVC Palm Rust
TH13A
13 Synthetic White NA NA NA
TH13A-BL
13 Synthetic Blue NA NA NA