Gloves
Stainless Steel Mesh Body Protection - Aprons
Stainless Steel Mesh Body Protection - Aprons
Garments made of stainless steel mesh are the ultimate in protection of the body against cut: and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned: making them resistant to bacteria.
Features & Benefits:
Features & Benefits:
- Stainless steel metal mesh offers an extreme level of cut protection.
- Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
- Sleeves are available in several different style variations.
- Aprons: and tunics are also available in different style: size and length variations.
- Titanium styles: for lightweight comfort: are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
Others
- Reusability
- Reusable
- Body Closure Type
- Strap
Others
- Reusability
- Reusable
- Body Closure Type
- Strap
- Reusability : Reusable
- Body Closure Type : Strap
Image
SKU
Description
MT60S
Titanium mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
A2634 S/L
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap with 10'' split leg
A2034
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2634
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
MT60XXL
X-LARGE/TITANIUM APRON
A2020
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2640 S/L
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap with 10'' split leg
A2025
Stainless steel mesh apron, criss-cross adjustable elastic straps, adjustable back strap
A2634 ST
APRON, MESH 26X34 ADJ STRAP
ATJBC/J00
BLUE NYLON REPLACEMENT STRAP