Gloves
Workeasy 13G GY NT A2/B
WorkEasy 13 GY NT A2/B
Dark grey microfoam Nitrile coating on palm and fingertips - 4X32B
Gloves designed for a wide range of applications requiring certified cut-resistant and mechanical protection.
Packaging: packed in packs of 10 pairs, 10 packs per carton (100 pairs)
Sizes: 6/XS to 11/XXL
.
Others
- Glove Gauge
- 13
- Coating Color
- Grey
- Benefits
- Good quality, excellent price
- Coating Coverage
- Palm
- Abrasion Resistance
- 4
- Cut Resistance
- B
- Liner Color
- Grey
- Coating Finish
- Nitrile
Others
- Glove Gauge
- 13
- Coating Color
- Grey
- Benefits
- Good quality, excellent price
- Coating Coverage
- Palm
- Abrasion Resistance
- 4
- Cut Resistance
- B
- Liner Color
- Grey
- Coating Finish
- Nitrile
- Coating Color : Grey
- Benefits : Good quality, excellent price
- Coating Coverage : Palm
- Abrasion Resistance : 4
- Cut Resistance : B
- Liner Color : Grey
- Coating Finish : Nitrile
- Glove Gauge : 13
Image
SKU
Description
WE22-7313G-9/L
Workeasy 13G GY NT A2/B, size 9/L
WE22-7313G-7/S
Workeasy 13G GY NT A2/B, size 7/S
WE22-7313G-6/XS
Workeasy 13G GY NT A2/B, size 6/XS
WE22-7313G-11/XXL
Workeasy 13G GY NT A2/B, size 11/XXL
WE22-7313G-8/M
Workeasy 13G GY NT A2/B, size 8/M
WE22-7313G-10/XL
Workeasy 13G GY NT A2/B, size 10/XL