/content/sps/us/en/search-results.html

Cut Resistant Gloves

Workeasy 13G GY NT A3/C

WorkEasy 13 GY NT A3/C

Overview

Dark grey microfoam Nitrile coating on palm and fingertips - 4X32C

Gloves designed for a wide range of applications requiring certified cut-resistant and mechanical protection.

Packaging: packed in packs of 10 pairs, 10 packs per carton (100 pairs)

Sizes: 6/XS to 11/XXL

Specifications

Others

  • Brand
    • Honeywell
  • Wrist Type
    • Extended Wrist
  • Size Range To
    • 11
  • Puncture Resistance
    • 2
  • Pesticides (ISO 18889)
    • N
  • Abrasion Resistance
    • 4
  • Touchscreen Compatible
    • N
  • Size
    • 6, 7, 8, 9, 10, 11
  • Silicone Free
    • N
  • Protection against radioactive contamination (EN 421)
    • N
  • Protection Type
    • Cut protection
  • PPE Category
    • 2
  • Liner Color
    • Grey
  • Impact Resistance
    • N
  • Food certification
    • N
  • Features & Benefits
    • Cut Protection
  • Cuff Style
    • Extended Cuff
  • Coating Material
    • Nitrile microfoam
  • OEKO-TEX 100
    • N
  • Cut Resistance EN 388
    • X
  • Cut Resistance
    • A3
  • Coating Color
    • Grey
  • Washable
    • N
  • Virus (EN ISO 374-5)
    • N
  • Standards & Certifications
    • ANSI/ISEA 105
    • EN 388
    • EN 420
  • Size Range From
    • 6
  • Protection against electrical voltages EN 60903
    • N
  • ISO 13997 Cut Protection
    • C
  • Antistatics EN 16350
    • N
  • Protection against ionising radiation (EN 421)
    • N
  • Product Family
    • WorkEasy
  • Powder Content
    • N
  • Coating Coverage
    • PALM
  • Clean Room Capability
    • N
  • Velourised
    • N
  • Style
    • WE23-5313G
  • Packaging
    • 10
  • Mechanical Protection
    • Y
  • Material
    • HPPE-Glassfiber, nitrile-microfoam
  • Color 
    • grey/green
  • Coated
    • Nitrile
  • Arc flash protection EN 61482-1-2
    • N
  • Tear Resistance
    • 3
  • Glove Type
    • Cut protection
  • Glove Gauge
    • 13
    • 13
  • Coating Finish
    • Micro-foam
  • Protection against microorganisms (EN ISO 374-5)
    • N

Others

  • Brand
    • Honeywell
  • Wrist Type
    • Extended Wrist
  • Size Range To
    • 11
  • Puncture Resistance
    • 2
  • Pesticides (ISO 18889)
    • N
  • Abrasion Resistance
    • 4
  • Touchscreen Compatible
    • N
  • Size
    • 6, 7, 8, 9, 10, 11
  • Silicone Free
    • N
  • Protection against radioactive contamination (EN 421)
    • N
  • Protection Type
    • Cut protection
  • PPE Category
    • 2
  • Liner Color
    • Grey
  • Impact Resistance
    • N
  • Food certification
    • N
  • Features & Benefits
    • Cut Protection
  • Cuff Style
    • Extended Cuff
  • Coating Material
    • Nitrile microfoam
  • OEKO-TEX 100
    • N
  • Cut Resistance EN 388
    • X
  • Cut Resistance
    • A3
  • Coating Color
    • Grey
  • Washable
    • N
  • Virus (EN ISO 374-5)
    • N
  • Standards & Certifications
    • ANSI/ISEA 105
    • EN 388
    • EN 420
  • Size Range From
    • 6
  • Protection against electrical voltages EN 60903
    • N
  • ISO 13997 Cut Protection
    • C
  • Antistatics EN 16350
    • N
  • Protection against ionising radiation (EN 421)
    • N
  • Product Family
    • WorkEasy
  • Powder Content
    • N
  • Coating Coverage
    • PALM
  • Clean Room Capability
    • N
  • Velourised
    • N
  • Style
    • WE23-5313G
  • Packaging
    • 10
  • Mechanical Protection
    • Y
  • Material
    • HPPE-Glassfiber, nitrile-microfoam
  • Color 
    • grey/green
  • Coated
    • Nitrile
  • Arc flash protection EN 61482-1-2
    • N
  • Tear Resistance
    • 3
  • Glove Type
    • Cut protection
  • Glove Gauge
    • 13
    • 13
  • Coating Finish
    • Micro-foam
  • Protection against microorganisms (EN ISO 374-5)
    • N
  • Brand : Honeywell
  • Wrist Type : Extended Wrist
  • Size Range To : 11
  • Puncture Resistance : 2
  • Pesticides (ISO 18889) : N
  • Abrasion Resistance : 4
  • Touchscreen Compatible : N
  • Size : 6, 7, 8, 9, 10, 11
  • Silicone Free : N
  • Protection against radioactive contamination (EN 421) : N
  • Protection Type : Cut protection
  • PPE Category : 2
  • Liner Color : Grey
  • Impact Resistance : N
  • Food certification : N
  • Features & Benefits : Cut Protection
  • Cuff Style : Extended Cuff
  • Coating Material : Nitrile microfoam
  • OEKO-TEX 100 : N
  • Cut Resistance EN 388 : X
  • Cut Resistance : A3
  • Coating Color : Grey
  • Washable : N
  • Virus (EN ISO 374-5) : N
  • Standards & Certifications : ANSI/ISEA 105 | EN 388 | EN 420
  • Size Range From : 6
  • Protection against electrical voltages EN 60903 : N
  • ISO 13997 Cut Protection : C
  • Antistatics EN 16350 : N
  • Protection against ionising radiation (EN 421) : N
  • Product Family : WorkEasy
  • Powder Content : N
  • Coating Coverage : PALM
  • Clean Room Capability : N
  • Velourised : N
  • Style : WE23-5313G
  • Packaging : 10
  • Mechanical Protection : Y
  • Material : HPPE-Glassfiber, nitrile-microfoam
  • Color  : grey/green
  • Coated : Nitrile
  • Arc flash protection EN 61482-1-2 : N
  • Tear Resistance : 3
  • Glove Type : Cut protection
  • Glove Gauge : 13|13
  • Coating Finish : Micro-foam
  • Protection against microorganisms (EN ISO 374-5) : N
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell Gloves Coating Guide
application/pdf 1.28 MB
10/11/2023
1.28 MB
Name
Description
File Size
Date
Size
Honeywell Gloves Coating Guide
1.28 MB
10/11/2023
1.28 MB
Name
Description
File Size
Date
Size
Honeywell Gloves Coating Guide
1.28 MB
10/11/2023
Product Number
Image
SKU
Description
alt
WE23-5313G-10/XL
Workeasy 13G GY NT A3/C , size 10/XL
alt
WE23-5313G-11/XXL
Workeasy 13G GY NT A3/C , size 11/XXL
alt
WE23-5313G-6/XS
Workeasy 13G GY NT A3/C , size 6/XS
alt
WE23-5313G-7/S
Workeasy 13G GY NT A3/C , size 7/S
alt
WE23-5313G-8/M
Workeasy 13G GY NT A3/C , size 8/M
alt
WE23-5313G-9/L
Workeasy 13G GY NT A3/C , size 9/L
Image
SKU
Description
alt
WE23-5313G-10/XL
Workeasy 13G GY NT A3/C , size 10/XL
alt
WE23-5313G-11/XXL
Workeasy 13G GY NT A3/C , size 11/XXL
alt
WE23-5313G-6/XS
Workeasy 13G GY NT A3/C , size 6/XS
alt
WE23-5313G-7/S
Workeasy 13G GY NT A3/C , size 7/S
alt
WE23-5313G-8/M
Workeasy 13G GY NT A3/C , size 8/M
alt
WE23-5313G-9/L
Workeasy 13G GY NT A3/C , size 9/L