Cut Resistant Gloves
Workeasy 13G GY PU 1
WorkEasy 13G GY PU 1
- Workeasy 13G GY PU 1
- Abrasion, tear and puncture resistant gloves.
- Intermediate risk. Lightweight polyester knit. Medium grey polyurethane coating on palm and fingertips - 3121X
Others
- Coated
- PU
- Washable
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 2
- Protection Type
- General purpose
- Glove Type
- General purpose
- Glove Gauge
- 13
- 13
- Color
- grey/Red
- Clean Room Capability
- N
- Arc flash protection EN 61482-1-2
- N
- Size Range To
- 11
- Size Range From
- 6
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Material
- Polyester, Polyurethane
- Impact Resistance
- N
- Features & Benefits
- Good quality, excellent price
- Coating Material
- Polyurethane
- Size
- 6, 7, 8, 9, 10, 11
- Protection against electrical voltages EN 60903
- N
- Powder Content
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Coating Coverage
- PALM
- Abrasion Resistance
- 3
- Style
- WE21-3113G
- Product Family
- WorkEasy
- Pesticides (ISO 18889)
- N
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Food certification
- N
- Brand
- Honeywell
- Virus (EN ISO 374-5)
- N
- ISO 13997 Cut Protection
- X
- Coating Finish
- PU
- PPE Category
- 2
- Liner Color
- Grey
- Cut Resistance EN 388
- 1
- Cuff Style
- Extended Cuff
- Coating Color
- Grey
- Antistatics EN 16350
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against microorganisms (EN ISO 374-5)
- N
- Packaging
- 10
- Cut Resistance
- General Purpose
Others
- Coated
- PU
- Washable
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 2
- Protection Type
- General purpose
- Glove Type
- General purpose
- Glove Gauge
- 13
- 13
- Color
- grey/Red
- Clean Room Capability
- N
- Arc flash protection EN 61482-1-2
- N
- Size Range To
- 11
- Size Range From
- 6
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Material
- Polyester, Polyurethane
- Impact Resistance
- N
- Features & Benefits
- Good quality, excellent price
- Coating Material
- Polyurethane
- Size
- 6, 7, 8, 9, 10, 11
- Protection against electrical voltages EN 60903
- N
- Powder Content
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Coating Coverage
- PALM
- Abrasion Resistance
- 3
- Style
- WE21-3113G
- Product Family
- WorkEasy
- Pesticides (ISO 18889)
- N
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Food certification
- N
- Brand
- Honeywell
- Virus (EN ISO 374-5)
- N
- ISO 13997 Cut Protection
- X
- Coating Finish
- PU
- PPE Category
- 2
- Liner Color
- Grey
- Cut Resistance EN 388
- 1
- Cuff Style
- Extended Cuff
- Coating Color
- Grey
- Antistatics EN 16350
- N
- Wrist Type
- Extended Wrist
- Velourised
- N
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against microorganisms (EN ISO 374-5)
- N
- Packaging
- 10
- Cut Resistance
- General Purpose
- Coated : PU
- Washable : N
- Touchscreen Compatible : N
- Tear Resistance : 2
- Protection Type : General purpose
- Glove Type : General purpose
- Glove Gauge : 13|13
- Color : grey/Red
- Clean Room Capability : N
- Arc flash protection EN 61482-1-2 : N
- Size Range To : 11
- Size Range From : 6
- Protection against radioactive contamination (EN 421) : N
- Protection against ionising radiation (EN 421) : N
- Material : Polyester, Polyurethane
- Impact Resistance : N
- Features & Benefits : Good quality, excellent price
- Coating Material : Polyurethane
- Size : 6, 7, 8, 9, 10, 11
- Protection against electrical voltages EN 60903 : N
- Powder Content : N
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Coating Coverage : PALM
- Abrasion Resistance : 3
- Style : WE21-3113G
- Product Family : WorkEasy
- Pesticides (ISO 18889) : N
- Standards & Certifications : ANSI/ISEA 105 | EN 388 | EN 420
- Food certification : N
- Brand : Honeywell
- Virus (EN ISO 374-5) : N
- ISO 13997 Cut Protection : X
- Coating Finish : PU
- PPE Category : 2
- Liner Color : Grey
- Cut Resistance EN 388 : 1
- Cuff Style : Extended Cuff
- Coating Color : Grey
- Antistatics EN 16350 : N
- Wrist Type : Extended Wrist
- Velourised : N
- Silicone Free : N
- Puncture Resistance : 1
- Protection against microorganisms (EN ISO 374-5) : N
- Packaging : 10
- Cut Resistance : General Purpose