Cut Resistant Gloves
Workeasy 13G GY PU A2/B
Workeasy 13G GY PU A2/B
- Workeasy 13G GY PU A2/B
- Abrasion, tear and puncture resistant A2 cut resistant gloves.
- Lightweight HPPE/glass fibre knit.
- Glass fibre.
- Grey polyurethane coating on palm and fingertips - 4X32B
Others
- Coated
- PU
- Size Range From
- 6
- PPE Category
- 2
- Mechanical Protection
- Y
- Color
- grey/yellow
- Abrasion Resistance
- 4
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Size Range To
- 11
- Protection against electrical voltages EN 60903
- N
- Glove Type
- Cut protection
- Glove Gauge
- 13
- 13
- Touchscreen Compatible
- N
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Features & Benefits
- Cut Protection
- Cuff Style
- Extended Cuff
- Tear Resistance
- 3
- Impact Resistance
- N
- ISO 13997 Cut Protection
- B
- Food certification
- N
- Cut Resistance EN 388
- X
- Coating Coverage
- PALM
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Wrist Type
- Extended Wrist
- Washable
- N
- Velourised
- N
- Size
- 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889)
- N
- Packaging
- 10
- Lining Material
- HPPE Blend
- Style
- WE22-7113G
- Protection against ionising radiation (EN 421)
- N
- Product Family
- WorkEasy
- Powder Content
- N
- Liner Color
- Grey
- Cut Resistance
- A2
- Coating Material
- Polyurethane
- Coating Color
- Grey
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Puncture Resistance
- 2
- Protection Type
- Cut protection
- OEKO-TEX 100
- N
- Material
- HPPE-Glassfiber, Polyurethane
- Coating Finish
- PU
- Antistatics EN 16350
- N
- Protection against microorganisms (EN ISO 374-5)
- N
Others
- Coated
- PU
- Size Range From
- 6
- PPE Category
- 2
- Mechanical Protection
- Y
- Color
- grey/yellow
- Abrasion Resistance
- 4
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Size Range To
- 11
- Protection against electrical voltages EN 60903
- N
- Glove Type
- Cut protection
- Glove Gauge
- 13
- 13
- Touchscreen Compatible
- N
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Features & Benefits
- Cut Protection
- Cuff Style
- Extended Cuff
- Tear Resistance
- 3
- Impact Resistance
- N
- ISO 13997 Cut Protection
- B
- Food certification
- N
- Cut Resistance EN 388
- X
- Coating Coverage
- PALM
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Wrist Type
- Extended Wrist
- Washable
- N
- Velourised
- N
- Size
- 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889)
- N
- Packaging
- 10
- Lining Material
- HPPE Blend
- Style
- WE22-7113G
- Protection against ionising radiation (EN 421)
- N
- Product Family
- WorkEasy
- Powder Content
- N
- Liner Color
- Grey
- Cut Resistance
- A2
- Coating Material
- Polyurethane
- Coating Color
- Grey
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Puncture Resistance
- 2
- Protection Type
- Cut protection
- OEKO-TEX 100
- N
- Material
- HPPE-Glassfiber, Polyurethane
- Coating Finish
- PU
- Antistatics EN 16350
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Coated : PU
- Size Range From : 6
- PPE Category : 2
- Mechanical Protection : Y
- Color : grey/yellow
- Abrasion Resistance : 4
- Standards & Certifications : ANSI/ISEA 105 | EN 388 | EN 420
- Size Range To : 11
- Protection against electrical voltages EN 60903 : N
- Glove Type : Cut protection
- Glove Gauge : 13|13
- Touchscreen Compatible : N
- Silicone Free : N
- Protection against radioactive contamination (EN 421) : N
- Features & Benefits : Cut Protection
- Cuff Style : Extended Cuff
- Tear Resistance : 3
- Impact Resistance : N
- ISO 13997 Cut Protection : B
- Food certification : N
- Cut Resistance EN 388 : X
- Coating Coverage : PALM
- Brand : Honeywell
- Arc flash protection EN 61482-1-2 : N
- Wrist Type : Extended Wrist
- Washable : N
- Velourised : N
- Size : 6, 7, 8, 9, 10, 11
- Pesticides (ISO 18889) : N
- Packaging : 10
- Lining Material : HPPE Blend
- Style : WE22-7113G
- Protection against ionising radiation (EN 421) : N
- Product Family : WorkEasy
- Powder Content : N
- Liner Color : Grey
- Cut Resistance : A2
- Coating Material : Polyurethane
- Coating Color : Grey
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Puncture Resistance : 2
- Protection Type : Cut protection
- OEKO-TEX 100 : N
- Material : HPPE-Glassfiber, Polyurethane
- Coating Finish : PU
- Antistatics EN 16350 : N
- Protection against microorganisms (EN ISO 374-5) : N