Cut Resistant Gloves
Workeasy 13G GY PU A3/C
WorkEasy 13G GY PU A3/C
Gloves designed for a wide range of applications requiring certified cut-resistant and mechanical protection.
Packaging: packed in packs of 10 pairs, 10 packs per carton (100 pairs)
Sizes: 6/XS to 11/XXL
Others
- Abrasion Resistance
- 4
- Style
- WE23-5113G
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- ISO 13997 Cut Protection
- C
- Food certification
- N
- Coated
- PU
- Clean Room Capability
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 3
- Puncture Resistance
- 2
- Protection against electrical voltages EN 60903
- N
- Packaging
- 10
- Cut Resistance
- A3
- Glove Type
- Cut protection
- Brand
- Honeywell
- Washable
- N
- Size
- 6, 7, 8, 9, 10, 11
- PPE Category
- 2
- OEKO-TEX 100
- N
- Features & Benefits
- Cut Protection
- Color
- grey/green
- Arc flash protection EN 61482-1-2
- N
- Liner Color
- Grey
- Cut Resistance EN 388
- X
- Cuff Style
- Extended Cuff
- Coating Coverage
- PALM
- Wrist Type
- Extended Wrist
- Size Range To
- 11
- Size Range From
- 6
- Silicone Free
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Product Family
- WorkEasy
- Mechanical Protection
- Y
- Material
- HPPE-Glassfiber, Polyurethane
- Glove Gauge
- 13
- 13
- Coating Finish
- PU
- Antistatics EN 16350
- N
- Virus (EN ISO 374-5)
- N
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Protection Type
- Cut protection
- Impact Resistance
- N
- Pesticides (ISO 18889)
- N
- Coating Material
- Polyurethane
- Coating Color
- Grey
Others
- Abrasion Resistance
- 4
- Style
- WE23-5113G
- Protection against radioactive contamination (EN 421)
- N
- Protection against ionising radiation (EN 421)
- N
- Powder Content
- N
- ISO 13997 Cut Protection
- C
- Food certification
- N
- Coated
- PU
- Clean Room Capability
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 3
- Puncture Resistance
- 2
- Protection against electrical voltages EN 60903
- N
- Packaging
- 10
- Cut Resistance
- A3
- Glove Type
- Cut protection
- Brand
- Honeywell
- Washable
- N
- Size
- 6, 7, 8, 9, 10, 11
- PPE Category
- 2
- OEKO-TEX 100
- N
- Features & Benefits
- Cut Protection
- Color
- grey/green
- Arc flash protection EN 61482-1-2
- N
- Liner Color
- Grey
- Cut Resistance EN 388
- X
- Cuff Style
- Extended Cuff
- Coating Coverage
- PALM
- Wrist Type
- Extended Wrist
- Size Range To
- 11
- Size Range From
- 6
- Silicone Free
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Product Family
- WorkEasy
- Mechanical Protection
- Y
- Material
- HPPE-Glassfiber, Polyurethane
- Glove Gauge
- 13
- 13
- Coating Finish
- PU
- Antistatics EN 16350
- N
- Virus (EN ISO 374-5)
- N
- Standards & Certifications
- ANSI/ISEA 105
- EN 388
- EN 420
- Protection Type
- Cut protection
- Impact Resistance
- N
- Pesticides (ISO 18889)
- N
- Coating Material
- Polyurethane
- Coating Color
- Grey
- Abrasion Resistance : 4
- Style : WE23-5113G
- Protection against radioactive contamination (EN 421) : N
- Protection against ionising radiation (EN 421) : N
- Powder Content : N
- ISO 13997 Cut Protection : C
- Food certification : N
- Coated : PU
- Clean Room Capability : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 3
- Puncture Resistance : 2
- Protection against electrical voltages EN 60903 : N
- Packaging : 10
- Cut Resistance : A3
- Glove Type : Cut protection
- Brand : Honeywell
- Washable : N
- Size : 6, 7, 8, 9, 10, 11
- PPE Category : 2
- OEKO-TEX 100 : N
- Features & Benefits : Cut Protection
- Color : grey/green
- Arc flash protection EN 61482-1-2 : N
- Liner Color : Grey
- Cut Resistance EN 388 : X
- Cuff Style : Extended Cuff
- Coating Coverage : PALM
- Wrist Type : Extended Wrist
- Size Range To : 11
- Size Range From : 6
- Silicone Free : N
- Protection against microorganisms (EN ISO 374-5) : N
- Product Family : WorkEasy
- Mechanical Protection : Y
- Material : HPPE-Glassfiber, Polyurethane
- Glove Gauge : 13|13
- Coating Finish : PU
- Antistatics EN 16350 : N
- Virus (EN ISO 374-5) : N
- Standards & Certifications : ANSI/ISEA 105 | EN 388 | EN 420
- Protection Type : Cut protection
- Impact Resistance : N
- Pesticides (ISO 18889) : N
- Coating Material : Polyurethane
- Coating Color : Grey