Hard Hats
SE-2 Type II Hard Hat
SE-2 Type II Hard Hat: smooth design that provides air circulation within the shell. protection for the periphery of the cap & multi-directional protection.
The exclusive smooth crown design contains a technically advanced suspension with eight load bearing points to stabilize and balance the hard hat during everyday wear.
Features & Benefits:
Meets ANSIZ89.1 Type 2: Class E and CSAZ94.1 Type 2: Class E.
Others
- Shell Material
- ABS
- Standards & Certifications
- ANSIZ89.1 Type 2, Class E; CSAZ94.1 Type 2, Class E
- Brim
- Cap Style
- Suspension Type
- 8-Point
Others
- Shell Material
- ABS
- Standards & Certifications
- ANSIZ89.1 Type 2, Class E; CSAZ94.1 Type 2, Class E
- Brim
- Cap Style
- Suspension Type
- 8-Point
- Shell Material : ABS
- Standards & Certifications : ANSIZ89.1 Type 2, Class E; CSAZ94.1 Type 2, Class E
- Brim : Cap Style
- Suspension Type : 8-Point