Disposable Respirators
DC365 Surgical N95 Respirator
Surgical N95 Respirator for Healthcare - ASTM 160 mmHg
PRODUCT FEATURES:
- Fluid-resistant at 160mmHg
- Designed with comfort in mind
- Dye-free and non-sensitizing
- Materials feel smooth and soft next to the skin
- Flexible, light-weight construction conforms gently to the face, minimizing pressure points
- Durable, dual-welded straps are easy to don and doff and provide a secure and comfortable fit
- Adjustable nosepiece for a customizable fit
- Multi-layer absorption media designed for lower breathing resistance
- Cup-shape with spacious breathing chamber
- Regular and small size
Others
- Facepiece Size
- One size
- Standards & Certifications
- NIOSH 42 CFR 84
- Reusability
- No
- Specifications Met
- ASTM 160 mmHg
- Mask Type
- Cup
- Features & Benefits
- High-fluid-resistant surgical N95 respirator for healthcare professionals
- Latex Free
- Yes
- Filtration Type
- N95
- Facepiece Material
- Polpropylene nonwoven
- Strap Style
- Headstraps
- Product Series
- DC300
- Packaging
- 20 per box / 10 boxes per case / 200 per case
- Dispenser Type
- 20/Box
- Filter Material
- Meltblown filtration media
Others
- Facepiece Size
- One size
- Standards & Certifications
- NIOSH 42 CFR 84
- Reusability
- No
- Specifications Met
- ASTM 160 mmHg
- Mask Type
- Cup
- Features & Benefits
- High-fluid-resistant surgical N95 respirator for healthcare professionals
- Latex Free
- Yes
- Filtration Type
- N95
- Facepiece Material
- Polpropylene nonwoven
- Strap Style
- Headstraps
- Product Series
- DC300
- Packaging
- 20 per box / 10 boxes per case / 200 per case
- Dispenser Type
- 20/Box
- Filter Material
- Meltblown filtration media
- Facepiece Size : One size
- Standards & Certifications : NIOSH 42 CFR 84
- Reusability : No
- Specifications Met : ASTM 160 mmHg
- Mask Type : Cup
- Features & Benefits : High-fluid-resistant surgical N95 respirator for healthcare professionals
- Latex Free : Yes
- Filtration Type : N95
- Facepiece Material : Polpropylene nonwoven
- Strap Style : Headstraps
- Product Series : DC300
- Packaging : 20 per box / 10 boxes per case / 200 per case
- Dispenser Type : 20/Box
- Filter Material : Meltblown filtration media