Overshoes
Ranger Supersize 16" Overboot
Ranger Supersize 16" Overboot Non-Safety Toe
Over-sized design to fit over leather work boots protecting them from harsh environments. Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot. Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot. Comfortable net lining.
Features & Benefits:
Features & Benefits:
- Over-sized design to fit over leather work boots protecting them from harsh environments.
- Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot.
- Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot.
- Comfortable net lining
Others
- Overall Height
- 45.7 inch
- Construction
- Hand-layered
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Rubber
- Tread
- Cross Rib Pattern
- Insulated
- No
Others
- Overall Height
- 45.7 inch
- Construction
- Hand-layered
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Rubber
- Tread
- Cross Rib Pattern
- Insulated
- No
- Overall Height : 45.7 inch
- Construction : Hand-layered
- Water Resistance : Waterproof
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Steel Toe Protection : No
- Material : Rubber
- Tread : Cross Rib Pattern
- Insulated : No
Image
SKU
Description
A380-YLM-080
Ranger Supersize 16" Overboot Non-Safety Toe Size 8
A380-YLM-150
Ranger Supersize 16" Overboot Non-Safety Toe Size 15
A380-YLM-130
Ranger Supersize 16" Overboot Non-Safety Toe Size 13
A380-YLM-140
Ranger Supersize 16" Overboot Non-Safety Toe Size 14
A380-YLM-120
Ranger Supersize 16" Overboot Non-Safety Toe Size 12
A380-YLM-090
Ranger Supersize 16" Overboot Non-Safety Toe Size 9
A380-YLM-160
Ranger Supersize 16" Overboot Non-Safety Toe Size 16
A380-YLM-110
Ranger Supersize 16" Overboot Non-Safety Toe Size 11
A380-YLM-100
Ranger Supersize 16" Overboot Non-Safety Toe Size 10