/content/sps/us/en/search-results.html

Powered Air Purifying Respirators (PAPR)

PA700 Series PAPR Accessories & Replacement Parts

PA700 Series PAPR Accessories & Replacement Parts

Overview
When it comes to Powered Air-Purifying Respirators (PAPR), the Honeywell North® Primair® 700 (PA700) Series is engineered to be ergonomic, efficient, and effortless. Our full range of accessories and replacement parts will keep you covered.
Features & Benefits:
  • Our breathing tubes offer simple twist and lock connectors, lightweight and highly flexible hose material and they are easy to clean
    • Padded, adjustable waist belt for proper support and weight distribution. Available in 3 options: nylon, welding and decontamination belt
    • Workers can choose to wear their PAPR with a backpack adapter. This requires a shorter breathing tube (PA033)
    • Long running battery that is easy to charge between shifts
Specifications

Others

  • Standards
    • NIOSH
  • For Use With
    • PA700 Series PAPR

Others

  • Standards
    • NIOSH
  • For Use With
    • PA700 Series PAPR
  • Standards : NIOSH
  • For Use With : PA700 Series PAPR
Product Number
Image
SKU
Description
alt
7003-H5
Honeywell 5" X 7" Respirator Wipes For Any Respirator
alt
80995-H5
Air Flow Indicator
alt
CA113
Straight Breathing Tube, Short, for Primair Hoods, 34"
alt
CA114
Straight Breathing Tube, Short, for Primair Hoods, 40"
alt
CA115
Breathing Tube for use with PA900* Series Headtops, 22”
alt
PA031
Straight 34” breathe tube.
alt
PA031L
40” single breathe tube.
alt
PA032
Single breathe tube for 900 series head top.
alt
PA033
Fabric Cover for straight breathing tubes (for use with PA031 and PA031L)
alt
PA034
PA700 Y breathing tube for tight fitting facepieces
Image
SKU
Description
alt
7003-H5
Honeywell 5" X 7" Respirator Wipes For Any Respirator
alt
80995-H5
Air Flow Indicator
alt
CA113
Straight Breathing Tube, Short, for Primair Hoods, 34"
alt
CA114
Straight Breathing Tube, Short, for Primair Hoods, 40"
alt
CA115
Breathing Tube for use with PA900* Series Headtops, 22”
alt
PA031
Straight 34” breathe tube.
alt
PA031L
40” single breathe tube.
alt
PA032
Single breathe tube for 900 series head top.
alt
PA033
Fabric Cover for straight breathing tubes (for use with PA031 and PA031L)
alt
PA034
PA700 Y breathing tube for tight fitting facepieces