Open Loop Sensors
CSCA-A Series
ac, dc, impulse current. ±150 A, ±300 A, ±600 A, ±900 A sensing current ranges. 3 µs to 7 µs response time. Molex & Gallant connectors
The CSCA-A Series of open-loop current sensors are based on the principles of the Hall-effect wherein a Hall-effect device (HED) produces an output voltage linearly related to the amplitude and phase of a magnetic field applied to it.
Current flowing through a primary conductor generates a rotating magnetic field around the conductor. This field is collector by a core of magnetically sensitive material and concentrated in the gap in this core. The HED is located in this core gap. Therefore, the HED output is directly proportional to the amplitude and phase of the primary current.
The HED output is trimmed for gain and offset calibration such that the CSCA-A Series sensor provides a predefined output sensitivity versus primary current.
Others
- Response Time
- 3 µs to 7 µs
- Storage Temperature
- -25°C to 85°C [-13°F to 185°F]
- Operating Temperature
- -10°C to 80°C [14°F to 176°F]
- Housing Material
- PBT Polyester
- Output Type
- Voltage
- Supply Current
- 17 mA typ.
- Offset Current Drift
- < ±3 mV/°C at IPN = 50 A; < ±1.5 mV/°C at IPN = 100 A to 600 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Package Type
- Flange mount with connector
- Mounting
- Molex-type Connector
- Product Type
- Inductive analog
- Supply Voltage
- ±15 Vdc ±5 %
- Series Name
- CSCA-A
- Sensed Current Type
- ac, dc and impulse currents
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±300 A
- ±600 A
- ±150 A
- ±900 A
- Operate Current
- 200 A RMS Nominal at 25°C
- 500 A RMS Nominal at 25°C
- 50 A RMS Nominal at 25°C
- 100 A RMS Nominal at 25°C
- 400 A RMS Nominal at 25°C
- 300 A RMS Nominal at 25°C
- 600 A RMS Nominal at 25°C
Others
- Response Time
- 3 µs to 7 µs
- Storage Temperature
- -25°C to 85°C [-13°F to 185°F]
- Operating Temperature
- -10°C to 80°C [14°F to 176°F]
- Housing Material
- PBT Polyester
- Output Type
- Voltage
- Supply Current
- 17 mA typ.
- Offset Current Drift
- < ±3 mV/°C at IPN = 50 A; < ±1.5 mV/°C at IPN = 100 A to 600 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Package Type
- Flange mount with connector
- Mounting
- Molex-type Connector
- Product Type
- Inductive analog
- Supply Voltage
- ±15 Vdc ±5 %
- Series Name
- CSCA-A
- Sensed Current Type
- ac, dc and impulse currents
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±300 A
- ±600 A
- ±150 A
- ±900 A
- Operate Current
- 200 A RMS Nominal at 25°C
- 500 A RMS Nominal at 25°C
- 50 A RMS Nominal at 25°C
- 100 A RMS Nominal at 25°C
- 400 A RMS Nominal at 25°C
- 300 A RMS Nominal at 25°C
- 600 A RMS Nominal at 25°C
- Response Time : 3 µs to 7 µs
- Storage Temperature : -25°C to 85°C [-13°F to 185°F]
- Operating Temperature : -10°C to 80°C [14°F to 176°F]
- Housing Material : PBT Polyester
- Output Type : Voltage
- Supply Current : 17 mA typ.
- Offset Current Drift : < ±3 mV/°C at IPN = 50 A; < ±1.5 mV/°C at IPN = 100 A to 600 A
- UNSPSC Commodity : 41111928 Current Sensors
- Package Type : Flange mount with connector
- Mounting : Molex-type Connector
- Product Type : Inductive analog
- Supply Voltage : ±15 Vdc ±5 %
- Series Name : CSCA-A
- Sensed Current Type : ac, dc and impulse currents
- UNSPSC Code : 41111928
- Sensed Current Range : ±300 A|±600 A|±150 A|±900 A
- Operate Current : 200 A RMS Nominal at 25°C|500 A RMS Nominal at 25°C|50 A RMS Nominal at 25°C|100 A RMS Nominal at 25°C|400 A RMS Nominal at 25°C|300 A RMS Nominal at 25°C|600 A RMS Nominal at 25°C