Bipolar Position Sensor ICs
SS41K6
High Voltage, ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs. Flat TO-92-style pkg. Digital sinking output. 4.5-60 Vdc supply V range
The SS41K6 sensor ICs are versatile digital Hall-effect devices operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced operation stability from 4.5 Vdc to 60 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.
Output short circuit protection is enabled when the output load current exceeds the rated load current. The open-collector, sinking output voltage can be easily interfaced with a wide variety of electronic circuits. These products are available in a flat TO-92-style package with straight leads in bulk packaging.
Others
- Storage Temperature
- -40°C to 150°C [-40°F to 302°F]
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Switching Time Fall (90 % to 10 %)
- 1.5 µs max.
- Magnetic Actuation Type
- Bipolar
- Differential
- 30 G typ. (-40°C to 150°C)
- Output Type
- Sinking
- Output Current
- 40 mA min.
- Supply Current
- 10 mA max.
- Operate Point
- 25 G typ. (-40°C to 150°C)
- Package Type
- Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
- Leakage Current
- 10 µA max.
- Release Point
- -25 G typ. (-40°C to 150°C)
- Product Type
- Hall-effect digital position sensor IC
- Supply Voltage
- 4.5 Vdc to 60 Vdc (-40°C to 150°C), 4.5 Vdc to 24 Vdc (150°C)
- Series Name
- SS41K6
- Output Voltage
- 0.6 Vdc max.
- Switching Time Rise (10 % to 90 %)
- 1.5 µs max.
Others
- Storage Temperature
- -40°C to 150°C [-40°F to 302°F]
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Switching Time Fall (90 % to 10 %)
- 1.5 µs max.
- Magnetic Actuation Type
- Bipolar
- Differential
- 30 G typ. (-40°C to 150°C)
- Output Type
- Sinking
- Output Current
- 40 mA min.
- Supply Current
- 10 mA max.
- Operate Point
- 25 G typ. (-40°C to 150°C)
- Package Type
- Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
- Leakage Current
- 10 µA max.
- Release Point
- -25 G typ. (-40°C to 150°C)
- Product Type
- Hall-effect digital position sensor IC
- Supply Voltage
- 4.5 Vdc to 60 Vdc (-40°C to 150°C), 4.5 Vdc to 24 Vdc (150°C)
- Series Name
- SS41K6
- Output Voltage
- 0.6 Vdc max.
- Switching Time Rise (10 % to 90 %)
- 1.5 µs max.
- Storage Temperature : -40°C to 150°C [-40°F to 302°F]
- Operating Temperature : -40°C to 150°C [-40°F to 302°F]
- Switching Time Fall (90 % to 10 %) : 1.5 µs max.
- Magnetic Actuation Type : Bipolar
- Differential : 30 G typ. (-40°C to 150°C)
- Output Type : Sinking
- Output Current : 40 mA min.
- Supply Current : 10 mA max.
- Operate Point : 25 G typ. (-40°C to 150°C)
- Package Type : Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
- Leakage Current : 10 µA max.
- Release Point : -25 G typ. (-40°C to 150°C)
- Product Type : Hall-effect digital position sensor IC
- Supply Voltage : 4.5 Vdc to 60 Vdc (-40°C to 150°C), 4.5 Vdc to 24 Vdc (150°C)
- Series Name : SS41K6
- Output Voltage : 0.6 Vdc max.
- Switching Time Rise (10 % to 90 %) : 1.5 µs max.