Harsh Application Proximity Sensors
Harsh Application Proximity Sensor (HAPS) Series
For harsh aerospace applications. Aero prox with optional diagnostic capability. Hermetically sealed. Platform approach. Highly configurable
The HAPS Series provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the HAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications.
The HAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.
Others
- Weight
- 60 g to 150 g
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Operating Temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Electrical Output Type
- 3-wire, current sinking output, near/far/fault
- 3-wire, open collector output, normally closed
- 3-wire, open collector output, normally open
- Sensing Distance
- 4 mm max.
- Dielectric Strength
- 500 Vdc/500 Vac for 1 minute
- Supply Current
- <10 mA
- Target Response Time
- 5 ms
- Termination
- D38999/25YA98PN
- EN2997Y10803MN
- Pig tail (flying lead)
- Outer Body Material
- Stainless steel
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Pigtail Length
- not applicable
- 213,36 cm [84.0 in]
- MTBF
- 500,000 flight hours
- Form Factor
- Inline, cylindrical flanged
- Right angle, cylindrical flanged
- Inline, cylindrical threaded
- Right angle, cylindrical threaded
- Range Ga/Gd
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Supply Voltage
- 12 Vdc to 28 Vdc
- Hardware
- None
- Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Sensing Face
- Inconel®
Others
- Weight
- 60 g to 150 g
- Sensor Head Diameter
- 13,5 mm [0.53 in]
- Operating Temperature
- -55 °C to 115 °C [-67 °F to 239 °F]
- Electrical Output Type
- 3-wire, current sinking output, near/far/fault
- 3-wire, open collector output, normally closed
- 3-wire, open collector output, normally open
- Sensing Distance
- 4 mm max.
- Dielectric Strength
- 500 Vdc/500 Vac for 1 minute
- Supply Current
- <10 mA
- Target Response Time
- 5 ms
- Termination
- D38999/25YA98PN
- EN2997Y10803MN
- Pig tail (flying lead)
- Outer Body Material
- Stainless steel
- Target Material
- 17-4 PH stainless steel heat treated to condition H1025
- Pigtail Length
- not applicable
- 213,36 cm [84.0 in]
- MTBF
- 500,000 flight hours
- Form Factor
- Inline, cylindrical flanged
- Right angle, cylindrical flanged
- Inline, cylindrical threaded
- Right angle, cylindrical threaded
- Range Ga/Gd
- 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Target Dimension
- Rectangular target of 25 mm x 18 mm x 3 mm
- Supply Voltage
- 12 Vdc to 28 Vdc
- Hardware
- None
- Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Insulation Resistance
- 200 mOhm min. at 50 Vdc
- Sensing Face
- Inconel®
- Weight : 60 g to 150 g
- Sensor Head Diameter : 13,5 mm [0.53 in]
- Operating Temperature : -55 °C to 115 °C [-67 °F to 239 °F]
- Electrical Output Type : 3-wire, current sinking output, near/far/fault|3-wire, open collector output, normally closed|3-wire, open collector output, normally open
- Sensing Distance : 4 mm max.
- Dielectric Strength : 500 Vdc/500 Vac for 1 minute
- Supply Current : <10 mA
- Target Response Time : 5 ms
- Termination : D38999/25YA98PN|EN2997Y10803MN|Pig tail (flying lead)
- Outer Body Material : Stainless steel
- Target Material : 17-4 PH stainless steel heat treated to condition H1025
- Pigtail Length : not applicable|213,36 cm [84.0 in]
- MTBF : 500,000 flight hours
- Form Factor : Inline, cylindrical flanged|Right angle, cylindrical flanged|Inline, cylindrical threaded|Right angle, cylindrical threaded
- Range Ga/Gd : 2,50 mm/3,50 mm [0.098 in/0.138 in]
- Target Dimension : Rectangular target of 25 mm x 18 mm x 3 mm
- Supply Voltage : 12 Vdc to 28 Vdc
- Hardware : None|Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
- Insulation Resistance : 200 mOhm min. at 50 Vdc
- Sensing Face : Inconel®