Magnetic Position Sensors
Arc
Arc sensing ranges of 0° to 100° & 0° to 180°. Analog Vdc output
The Honeywell SMART Arc Position Sensor is one of the most durable, adaptable, lightweight, and non-contact position sensors available, enabling absolute position sensing with enhanced accuracy. This simple, robust, arc position sensor offers an IP69K sealed package, eliminating mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.
The SMART Arc Position Sensor is a non-contact sensing solution, providing highly accurate motion control and improving operation efficiency and safety. This Honeywell position sensor utilizes magnetoresistive technology to detect the position of a magnet relative to the sensor in one of two available sensing ranges:
- 0º to 100º
- 0º to 180º
Why is the SMART Position Sensor smart? SMART means that this is a sensor that can essentially think for itself. SMART Position Sensors provide a self-diagnostics feature and data gathering for enhanced reliability and closed-loop feedback control.
These devices use a patented combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magnetoresistive) sensors to accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.
The MR array measures the output of the MR sensors mounted along the magnet’s direction of travel. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.
Others
- Linearity
- ±0.4% full scale output
- Storage Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Arc
- Housing Material
- thermoplastic
- Supply Current
- 45 mA max.
- 30 mA max.
- Termination
- 18 AWG flying leads
- 4-pin, M12 connector
- Ampseal 16 connector (p/n 776536)
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- 26.4 Vdc
- 40 Vdc
- Sensitivity
- 40 mV/° ±4% FS
- 22.22 mV/° ±4% FS
- Magnet Strength
- 10,000 Gauss
- Output
- 0.5 Vdc to 4.5 Vdc analog
- Air Gap
- 7,8 ±2,5 mm [0.307 ±0.098 in]
- 8,5 ±2,5 mm [0.338 ±0.098 in]
- 9,2 ±2,5 mm [0.36 ±0.09 in]
- Supply Voltage
- 6 Vdc to 24 Vdc regulated
- 5 Vdc
- 18 Vdc to 40 Vdc regulated
- Series Name
- SPS
- Agency Approvals and Standards
- CE
- Sensing Range
- 0° to 100°
- 0° to 180°
- Sensor Dimensions
- 183 mm L x 86 mm W x 31 mm H [7.20 in L x 3.39 in W x 1.22 in H]
- 222 mm L x 107 mm W x 31 mm H [8.74 in L x 4.21 in W x 1.22 in H]
- UNSPSC Code
- 41111937
- Resolution
- 0.06°
- 0.11°
Others
- Linearity
- ±0.4% full scale output
- Storage Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Arc
- Housing Material
- thermoplastic
- Supply Current
- 45 mA max.
- 30 mA max.
- Termination
- 18 AWG flying leads
- 4-pin, M12 connector
- Ampseal 16 connector (p/n 776536)
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- 26.4 Vdc
- 40 Vdc
- Sensitivity
- 40 mV/° ±4% FS
- 22.22 mV/° ±4% FS
- Magnet Strength
- 10,000 Gauss
- Output
- 0.5 Vdc to 4.5 Vdc analog
- Air Gap
- 7,8 ±2,5 mm [0.307 ±0.098 in]
- 8,5 ±2,5 mm [0.338 ±0.098 in]
- 9,2 ±2,5 mm [0.36 ±0.09 in]
- Supply Voltage
- 6 Vdc to 24 Vdc regulated
- 5 Vdc
- 18 Vdc to 40 Vdc regulated
- Series Name
- SPS
- Agency Approvals and Standards
- CE
- Sensing Range
- 0° to 100°
- 0° to 180°
- Sensor Dimensions
- 183 mm L x 86 mm W x 31 mm H [7.20 in L x 3.39 in W x 1.22 in H]
- 222 mm L x 107 mm W x 31 mm H [8.74 in L x 4.21 in W x 1.22 in H]
- UNSPSC Code
- 41111937
- Resolution
- 0.06°
- 0.11°
- Linearity : ±0.4% full scale output
- Storage Temperature : -40 °C to 85 °C [-40 °F to 185 °F]|-40 °C to 150 °C [-40 °F to 302 °F]
- Shock : 50 G half sine wave with 11 ms duration
- Operating Temperature : -40 °C to 85 °C [-40 °F to 185 °F]
- Vibration : 20 G from 10 Hz to 2000 Hz
- Configuration : Arc
- Housing Material : thermoplastic
- Supply Current : 45 mA max.|30 mA max.
- Termination : 18 AWG flying leads|4-pin, M12 connector|Ampseal 16 connector (p/n 776536)
- Sealing : IP67, IP69K
- UNSPSC Commodity : 41111937 Rotary position sensors
- Reverse Polarity : 26.4 Vdc|40 Vdc
- Sensitivity : 40 mV/° ±4% FS|22.22 mV/° ±4% FS
- Magnet Strength : 10,000 Gauss
- Output : 0.5 Vdc to 4.5 Vdc analog
- Air Gap : 7,8 ±2,5 mm [0.307 ±0.098 in]|8,5 ±2,5 mm [0.338 ±0.098 in]|9,2 ±2,5 mm [0.36 ±0.09 in]
- Supply Voltage : 6 Vdc to 24 Vdc regulated|5 Vdc|18 Vdc to 40 Vdc regulated
- Series Name : SPS
- Agency Approvals and Standards : CE
- Sensing Range : 0° to 100°|0° to 180°
- Sensor Dimensions : 183 mm L x 86 mm W x 31 mm H [7.20 in L x 3.39 in W x 1.22 in H]|222 mm L x 107 mm W x 31 mm H [8.74 in L x 4.21 in W x 1.22 in H]
- UNSPSC Code : 41111937
- Resolution : 0.06°|0.11°