/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

Basic ABP2 Series

High Accuracy, Compensated, Amplified, 6 mbar to 12 bar - 600 Pa to 1.2 MPa - 2 inH2O to 175 psi, Digital or Analog output, Liquid media capable, With a food grade certification

Overview


The ABP2 Series are piezoresistive silicon pressure sensors offering a digital or analog output for reading pressure over the specified full scale pressure span and temperature range.

They are calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and accuracy errors (which include non-linearity, repeatability and hysteresis) using an on-board Application Specific Integrated Circuit (ASIC).

Calibrated output values for pressure and temperature are updated at approximately 200 Hz. All products are designed and manufactured according to ISO 9001 standards. The liquid media option includes an additional gel coating to protect the electronics under port P1, which enables use with non-corrosive liquids (e.g. water and saline) and in applications where condensation can occur.

The ABP2 Series is available in tube packaging. Pocket tape and reel packaging is available upon request.

Data Sheet
Name
Description
File Size
Date
Size
ABP2 Series Datasheet
application/pdf 7.85 MB
12/20/2023
7.85 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Sensor Evaluation Board (SEB) User Instructions
application/pdf 1.64 MB
1/11/2022
1.64 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
CAD Model
Name
Description
File Size
Date
Size
ABP2 Series CAD Models - grouped
application/zip 7.17 MB
7/16/2021
7.17 MB
Brochure
Name
Description
File Size
Date
Size
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Auto-Zero Calibration Technique for Pressure Sensors
application/pdf 766.66 KB
7/16/2021
766.66 KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
application/pdf 1.95 MB
7/16/2021
1.95 MB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
application/pdf 660.04 KB
7/16/2021
660.04 KB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
application/pdf 1016.08 KB
8/13/2021
1016.08 KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Application Note
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
application/pdf 1.18 MB
7/16/2021
1.18 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
7/15/2021
4.51 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sales Sheet
Name
Description
File Size
Date
Size
ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
application/pdf 698.35 KB
7/16/2021
698.35 KB
Product Photo
Name
Description
File Size
Date
Size
ABP2 Series Product Photos - grouped
application/zip 8.82 MB
7/16/2021
8.82 MB
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensor Evaluation Board (SEB) User Instructions
application/pdf 1.64 MB
1/11/2022
1.64 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
ABP2 Series CAD Models - grouped
application/zip 7.17 MB
7/16/2021
7.17 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Auto-Zero Calibration Technique for Pressure Sensors
application/pdf 766.66 KB
7/16/2021
766.66 KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
ABP2 Series Datasheet
application/pdf 7.85 MB
12/20/2023
7.85 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
application/pdf 1.95 MB
7/16/2021
1.95 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
application/pdf 1.18 MB
7/16/2021
1.18 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
application/pdf 660.04 KB
7/16/2021
660.04 KB
ABP2 Series Product Photos - grouped
application/zip 8.82 MB
7/16/2021
8.82 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
application/pdf 1016.08 KB
8/13/2021
1016.08 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
7/15/2021
4.51 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
application/pdf 698.35 KB
7/16/2021
698.35 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Name
Description
File Size
Date
Size
ABP2 Series Datasheet
7.85 MB
12/20/2023
Sensor Evaluation Board (SEB) User Instructions
1.64 MB
1/11/2022
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
ABP2 Series CAD Models - grouped
7.17 MB
7/16/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
1.95 MB
7/16/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
660.04 KB
7/16/2021
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
1016.08 KB
8/13/2021
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
1.18 MB
7/16/2021
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
698.35 KB
7/16/2021
ABP2 Series Product Photos - grouped
8.82 MB
7/16/2021