Industrial VRS
VRS Power Output Series
Low resistance loads, large air gaps, larger actuators used.
Power Output VRS sensors are designed for driving low resistance loads at large air gaps in applications where larger actuators may be used.
- Self-powered operation
- Direct conversion of actuator speed to output frequency
- Simple installation
- No moving parts
- Designed for use over a wide range of speeds
- Adaptable to a wide variety of configurations
- Customized VRS products for unique speed sensing applications
- Housing diameter: 5/8 in (M16)
- Housing material/style: stainless steel threaded
- Terminations: MS3106 connector, preleaded
- Output voltage: 70 Vp-p
Others
- Operating Temperature
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 70 Vp-p
- Termination
- MS3106 Connector
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount
- Material
- Stainless Steel Threaded
- Optimum Actuator
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- Coil Resistance
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 84 g [3.0 oz]
- 70 g [2.5 oz]
- 128 g [4.5 oz]
- 140 g [5.0 oz]
- 98 g [3.5 oz]
- Mounting Thread
- 5/8-18 UNF-2A
- Operating Frequency
- 40 kHz
- Inductance
- 85 mH
- Housing Length
- 56 mm [2.20 in]
- 76 mm [3.00 in]
- 156 mm [6.10 in]
- 130 mm [5.10 in]
- 83 mm [3.25 in]
- 51 mm [2.00 in]
- 64 mm [2.50 in]
- 92 mm [3.60 in]
- 104 mm [4.10 in]
- Gear Pitch Range
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 4,75 mm [0.187 in] Diameter
- Series Name
- Power Output
- Diameter
- 15,9 mm [0.625 in]
- Available Metric Thread
- M16
Others
- Operating Temperature
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 70 Vp-p
- Termination
- MS3106 Connector
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount
- Material
- Stainless Steel Threaded
- Optimum Actuator
- 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed
- 0,38 m/s [15 in/s]
- Coil Resistance
- 120 Ohm to 162 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight
- 84 g [3.0 oz]
- 70 g [2.5 oz]
- 128 g [4.5 oz]
- 140 g [5.0 oz]
- 98 g [3.5 oz]
- Mounting Thread
- 5/8-18 UNF-2A
- Operating Frequency
- 40 kHz
- Inductance
- 85 mH
- Housing Length
- 56 mm [2.20 in]
- 76 mm [3.00 in]
- 156 mm [6.10 in]
- 130 mm [5.10 in]
- 83 mm [3.25 in]
- 51 mm [2.00 in]
- 64 mm [2.50 in]
- 92 mm [3.60 in]
- 104 mm [4.10 in]
- Gear Pitch Range
- 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size
- Round; 4,75 mm [0.187 in] Diameter
- Series Name
- Power Output
- Diameter
- 15,9 mm [0.625 in]
- Available Metric Thread
- M16
- Operating Temperature : -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration : MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min. : 70 Vp-p
- Termination : MS3106 Connector|20 AWG Teflon-Insulated Leads, 610 mm [24 in]|20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount
- Material : Stainless Steel Threaded
- Optimum Actuator : 8 DP (Module 3.17) Ferrous Metal Gear
- Surface Speed : 0,38 m/s [15 in/s]
- Coil Resistance : 120 Ohm to 162 Ohm
- Test Condition Specifications : Surface Speed = 25 m/s [1000 in/s], Gear = 8 DP [Module 3.17), Air Gap = 0.127 mm [0.005 in], Load Resistance = 1.25 kOhm
- Weight : 84 g [3.0 oz]|70 g [2.5 oz]|128 g [4.5 oz]|140 g [5.0 oz]|98 g [3.5 oz]
- Mounting Thread : 5/8-18 UNF-2A
- Operating Frequency : 40 kHz
- Inductance : 85 mH
- Housing Length : 56 mm [2.20 in]|76 mm [3.00 in]|156 mm [6.10 in]|130 mm [5.10 in]|83 mm [3.25 in]|51 mm [2.00 in]|64 mm [2.50 in]|92 mm [3.60 in]|104 mm [4.10 in]
- Gear Pitch Range : 12 DP (Module 2.11) or Coarser
- Pole Piece Shape and Size : Round; 4,75 mm [0.187 in] Diameter
- Series Name : Power Output
- Diameter : 15,9 mm [0.625 in]
- Available Metric Thread : M16
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Brochure
Name
Description
File Size
Date
Size
Technical Note
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Power Output Industrial VRS Magnetic Speed Sensors
256.88 KB
9/10/2020
PDF 256.88 KB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Power Output Industrial VRS Magnetic Speed Sensors
256.88 KB
9/10/2020
PDF 256.88 KB