https://sps.honeywell.com/us/en/search-results.html

RTD Sensors

700 Series

100 Ohm or 1000 Ohm platinum RTD. -75°C to 500°C. Leaded chip or SMT axial flip chip. Lead wires or solder pads

Distributor Inventory

The 700 Series Platinum RTD (Resistance Temperature Detector) is an economical, miniature temperature sensor. The series is available in two different package configurations, leaded and SMT (Surface Mount Technology). Two sizes are available for each configuration, with the SMT available in industry standard 0805 and 1206 packages.

The 700 Series has 100 and 1000 base resistances and is available in both the 3750 ppm/K and 3850 ppm/K temperature coefficients (375 and 385 alphas). The tolerances of the 700 Series meet DIN class A, DIN class B and DIN class 2B industry-standards.

The 700 Series is RoHS (Restriction of Hazardous Substances) compliant (EU Directive 2002/95/EC).

Others

  • Construction
    • Passified 99% alumina support, resistance portion, refractory glass passified overall
  • Stability
    • Max. Ro drift 0.06% after 1000 hours at 500 °C [932 °F]
    • Max. Ro drift 0.06% after 1000 hours at 130 °C [266 °F]
  • Supply Current
    • 0.3 mA to 1.0 mA
    • 0.1 mA to 0.3 mA
  • Product
    • 702-101BBB-A00
    • 701-102AAB-B00
    • 702-102BBB-A00
    • 701-101BAB-B00
    • 703-101BBB-A00
    • 700-102BAA-B00
    • 700-101BAA-B00
    • 700-102BAB-B00
    • 700-102AAB-B00
    • 700-101BAB-B00
    • 700-102AAC-B00
    • 701-101BAA-B00
    • 701-102BAB-B00
    • 703-102BBB-A00
  • Termination
    • Leadwires
    • Solder pads
  • Temperature Coefficient
    • 0.00385 Ohm/Ohm/°C DIN specification
    • 0.00375 Ohm/Ohm/°C
  • Time Constant in Water at 0.914 m/s [3 ft/s]
    • Water current (v=0.4m/s): t0.5=0.04 s; t0.9=0.12 s
    • Water current (v=0.4m/s): t0.5=0.10 s; t0.9=0.25 s
    • Water current (v=0.4m/s): t0.5=0.05 s; t0.9=0.15 s
    • Water current (v=0.4m/s): t0.5=0.15 s; t0.9=0.30 s
  • UNSPSC Commodity
    • 41112225 Resistance temperature detector RTD
  • Linearity (% of Full Scale)
    • ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -70 °C to 500 °C [-94 °F to 932 °F]
    • ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±1.0% max. -50 °C to 130 °C [-58 °F to 266 °F]
  • Package Type
    • Radial chip
    • SMT axial flip chip
  • Termination Material
    • Platinum-clad nickel wire
    • Galvanic tin-plate with nickel barrier layer
  • Base Resistance and Interchangeability
    • 1000 Ohm ±1.2 Ohm at 0 °C
    • 1000 Ohm ±2 Ohm at 0 °C
    • 100 Ohm ±0.6 Ohm at 0 °C
    • 100 Ohm ±1.2 Ohm at 0 °C
    • 1000 Ohm ±0.6 Ohm at 0 °C
  • Sensor Type
    • 100 Ohm platinum RTD
    • 1000 Ohm platinum RTD
  • Supply Voltage
    • Not applicable
  • Series Name
    • 700
  • Time Constant in Air
    • Air stream (v=2 m/s): t0.5=3.0 s; t0.9=8.0 s
    • Air stream (v=2 m/s): t0.5=2.5 s; t0.9=8.0 s
    • Air stream (v=2 m/s): t0.5=2.2 s; t0.9=7.0 s
    • Air stream (v=2 m/s): t0.5=3.5 s; t0.9=10.0 s
  • Temperature Sensing Range
    • -70 °C to 500 °C [-94 °F to 932 °F]
    • -50 °C to 130 °C [-58 °F to 266 °F]
  • Insulation Resistance
    • 100 MOhm at 20 °C [68 °F]
  • UNSPSC Code
    • 41112225
  • Self Heating
    • 0,6 K/mW at 0 °C [32 °F]
    • 0,4 K/mW at 0 °C [32 °F]
    • 0,8 K/mW at 0 °C [32 °F]

Others

  • Construction
    • Passified 99% alumina support, resistance portion, refractory glass passified overall
  • Stability
    • Max. Ro drift 0.06% after 1000 hours at 500 °C [932 °F]
    • Max. Ro drift 0.06% after 1000 hours at 130 °C [266 °F]
  • Supply Current
    • 0.3 mA to 1.0 mA
    • 0.1 mA to 0.3 mA
  • Product
    • 702-101BBB-A00
    • 701-102AAB-B00
    • 702-102BBB-A00
    • 701-101BAB-B00
    • 703-101BBB-A00
    • 700-102BAA-B00
    • 700-101BAA-B00
    • 700-102BAB-B00
    • 700-102AAB-B00
    • 700-101BAB-B00
    • 700-102AAC-B00
    • 701-101BAA-B00
    • 701-102BAB-B00
    • 703-102BBB-A00
  • Termination
    • Leadwires
    • Solder pads
  • Temperature Coefficient
    • 0.00385 Ohm/Ohm/°C DIN specification
    • 0.00375 Ohm/Ohm/°C
  • Time Constant in Water at 0.914 m/s [3 ft/s]
    • Water current (v=0.4m/s): t0.5=0.04 s; t0.9=0.12 s
    • Water current (v=0.4m/s): t0.5=0.10 s; t0.9=0.25 s
    • Water current (v=0.4m/s): t0.5=0.05 s; t0.9=0.15 s
    • Water current (v=0.4m/s): t0.5=0.15 s; t0.9=0.30 s
  • UNSPSC Commodity
    • 41112225 Resistance temperature detector RTD
  • Linearity (% of Full Scale)
    • ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -70 °C to 500 °C [-94 °F to 932 °F]
    • ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±1.0% max. -50 °C to 130 °C [-58 °F to 266 °F]
  • Package Type
    • Radial chip
    • SMT axial flip chip
  • Termination Material
    • Platinum-clad nickel wire
    • Galvanic tin-plate with nickel barrier layer
  • Base Resistance and Interchangeability
    • 1000 Ohm ±1.2 Ohm at 0 °C
    • 1000 Ohm ±2 Ohm at 0 °C
    • 100 Ohm ±0.6 Ohm at 0 °C
    • 100 Ohm ±1.2 Ohm at 0 °C
    • 1000 Ohm ±0.6 Ohm at 0 °C
  • Sensor Type
    • 100 Ohm platinum RTD
    • 1000 Ohm platinum RTD
  • Supply Voltage
    • Not applicable
  • Series Name
    • 700
  • Time Constant in Air
    • Air stream (v=2 m/s): t0.5=3.0 s; t0.9=8.0 s
    • Air stream (v=2 m/s): t0.5=2.5 s; t0.9=8.0 s
    • Air stream (v=2 m/s): t0.5=2.2 s; t0.9=7.0 s
    • Air stream (v=2 m/s): t0.5=3.5 s; t0.9=10.0 s
  • Temperature Sensing Range
    • -70 °C to 500 °C [-94 °F to 932 °F]
    • -50 °C to 130 °C [-58 °F to 266 °F]
  • Insulation Resistance
    • 100 MOhm at 20 °C [68 °F]
  • UNSPSC Code
    • 41112225
  • Self Heating
    • 0,6 K/mW at 0 °C [32 °F]
    • 0,4 K/mW at 0 °C [32 °F]
    • 0,8 K/mW at 0 °C [32 °F]
  • Construction : Passified 99% alumina support, resistance portion, refractory glass passified overall
  • Stability : Max. Ro drift 0.06% after 1000 hours at 500 °C [932 °F]|Max. Ro drift 0.06% after 1000 hours at 130 °C [266 °F]
  • Supply Current : 0.3 mA to 1.0 mA|0.1 mA to 0.3 mA
  • Product : 702-101BBB-A00|701-102AAB-B00|702-102BBB-A00|701-101BAB-B00|703-101BBB-A00|700-102BAA-B00|700-101BAA-B00|700-102BAB-B00|700-102AAB-B00|700-101BAB-B00|700-102AAC-B00|701-101BAA-B00|701-102BAB-B00|703-102BBB-A00
  • Termination : Leadwires|Solder pads
  • Temperature Coefficient : 0.00385 Ohm/Ohm/°C DIN specification|0.00375 Ohm/Ohm/°C
  • Time Constant in Water at 0.914 m/s [3 ft/s] : Water current (v=0.4m/s): t0.5=0.04 s; t0.9=0.12 s|Water current (v=0.4m/s): t0.5=0.10 s; t0.9=0.25 s|Water current (v=0.4m/s): t0.5=0.05 s; t0.9=0.15 s|Water current (v=0.4m/s): t0.5=0.15 s; t0.9=0.30 s
  • UNSPSC Commodity : 41112225 Resistance temperature detector RTD
  • Linearity (% of Full Scale) : ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -70 °C to 500 °C [-94 °F to 932 °F]|±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±1.0% max. -50 °C to 130 °C [-58 °F to 266 °F]
  • Package Type : Radial chip|SMT axial flip chip
  • Termination Material : Platinum-clad nickel wire|Galvanic tin-plate with nickel barrier layer
  • Base Resistance and Interchangeability : 1000 Ohm ±1.2 Ohm at 0 °C|1000 Ohm ±2 Ohm at 0 °C|100 Ohm ±0.6 Ohm at 0 °C|100 Ohm ±1.2 Ohm at 0 °C|1000 Ohm ±0.6 Ohm at 0 °C
  • Sensor Type : 100 Ohm platinum RTD|1000 Ohm platinum RTD
  • Supply Voltage : Not applicable
  • Series Name : 700
  • Time Constant in Air : Air stream (v=2 m/s): t0.5=3.0 s; t0.9=8.0 s|Air stream (v=2 m/s): t0.5=2.5 s; t0.9=8.0 s|Air stream (v=2 m/s): t0.5=2.2 s; t0.9=7.0 s|Air stream (v=2 m/s): t0.5=3.5 s; t0.9=10.0 s
  • Temperature Sensing Range : -70 °C to 500 °C [-94 °F to 932 °F]|-50 °C to 130 °C [-58 °F to 266 °F]
  • Insulation Resistance : 100 MOhm at 20 °C [68 °F]
  • UNSPSC Code : 41112225
  • Self Heating : 0,6 K/mW at 0 °C [32 °F]|0,4 K/mW at 0 °C [32 °F]|0,8 K/mW at 0 °C [32 °F]
Data Sheet
Name
Description
File Size
Date
Size
700 Series Platinum RTDs
252.75 KB
12/3/2020
PDF 252.75 KB
Manuals and Guides
Name
Description
File Size
Date
Size
50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1
159.08 KB
12/3/2020
PDF 159.08 KB
Thermal Sensors
11.1 MB
12/3/2020
PDF 11.1 MB
Temperature Sensors Line Guide
293.8 KB
5/10/2021
PDF 293.8 KB
Technical Note
Name
Description
File Size
Date
Size
Platinum RTDs Temperature Sensors Circuits and Switches
126.89 KB
12/3/2020
PDF 126.89 KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
127.71 KB
12/3/2020
PDF 127.71 KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables
93.84 KB
12/3/2020
PDF 93.84 KB
Platinum RTDs Temperature Sensors Hot Film Anemometry
128.9 KB
12/3/2020
PDF 128.9 KB
Name
Description
File Size
Date
Size
Platinum RTDs Temperature Sensors Circuits and Switches
126.89 KB
12/3/2020
PDF 126.89 KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating
127.71 KB
12/3/2020
PDF 127.71 KB
700 Series Platinum RTDs
252.75 KB
12/3/2020
PDF 252.75 KB
50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1
159.08 KB
12/3/2020
PDF 159.08 KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables
93.84 KB
12/3/2020
PDF 93.84 KB
Thermal Sensors
11.1 MB
12/3/2020
PDF 11.1 MB
Platinum RTDs Temperature Sensors Hot Film Anemometry
128.9 KB
12/3/2020
PDF 128.9 KB
Temperature Sensors Line Guide
293.8 KB
5/10/2021
PDF 293.8 KB