RTD Sensors
HEL-775 Series
100 Ohm or 1000 Ohm platinum RTD. -55°C to 150°C. Ceramic housing SIP
HEL-775 Series platinum RTDs are designed to measure temperatures from -55 °C to 150 °C (-67 °F to 302 °F) in printed circuit boards, temperature probes, or other lower temperature applications. Solderable leads with 0.050 on or 0.100 in spacing provide strong connections for wires or printed circuits.
The 1000 Ohm, 375 alpha version, provides 10x greater sensitivity and signal-to-noise. The 0.050 in lead space models are ideal for probes.
Others
- Construction
- Alumina substrate, epoxy protection
- Stability
- 0,05 °C per five years in occupied environment
- Supply Current
- 1 mA typ., 2 mA max.
- Product
- HEL-775-A-T-0
- HEL-775-B-T-1
- HEL-775-A-U-0
- HEL-775-B-U-0
- HEL-775-A-T-1
- HEL-775-B-T-0
- HEL-775-A-U-1
- HEL-775-B-U-1
- Termination
- SIP
- Temperature Coefficient
- 0.00385 Ohm/Ohm/°C DIN specification
- 0.00375 Ohm/Ohm/°C
- UNSPSC Commodity
- 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale)
- ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
- Package Type
- Ceramic case
- Termination Material
- Phosphor bronze with bright tin lead 60/40 plating
- Base Resistance and Interchangeability
- 1000 Ohm ±2 Ohm at 0 °C
- 1000 Ohm ±1 Ohm at 0 °C
- Sensor Type
- 1000 Ohm platinum RTD
- 100 Ohm platinum RTD
- Supply Voltage
- Not applicable
- Series Name
- HEL-775
- Time Constant in Air
- <10 s at 3&44;5 m/s [10 ft/s]
- Insulation Resistance
- 50 MOhm at 50 Vdc, 25 °C [77 °F]
- Temperature Sensing Range
- -55 °C to 150 °C [-176 °F to 302 °F]
- UNSPSC Code
- 41112225
- Self Heating
- <9,7 mW/°C typ.
- <6,8 mW/ °C typ.
Others
- Construction
- Alumina substrate, epoxy protection
- Stability
- 0,05 °C per five years in occupied environment
- Supply Current
- 1 mA typ., 2 mA max.
- Product
- HEL-775-A-T-0
- HEL-775-B-T-1
- HEL-775-A-U-0
- HEL-775-B-U-0
- HEL-775-A-T-1
- HEL-775-B-T-0
- HEL-775-A-U-1
- HEL-775-B-U-1
- Termination
- SIP
- Temperature Coefficient
- 0.00385 Ohm/Ohm/°C DIN specification
- 0.00375 Ohm/Ohm/°C
- UNSPSC Commodity
- 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale)
- ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
- Package Type
- Ceramic case
- Termination Material
- Phosphor bronze with bright tin lead 60/40 plating
- Base Resistance and Interchangeability
- 1000 Ohm ±2 Ohm at 0 °C
- 1000 Ohm ±1 Ohm at 0 °C
- Sensor Type
- 1000 Ohm platinum RTD
- 100 Ohm platinum RTD
- Supply Voltage
- Not applicable
- Series Name
- HEL-775
- Time Constant in Air
- <10 s at 3&44;5 m/s [10 ft/s]
- Insulation Resistance
- 50 MOhm at 50 Vdc, 25 °C [77 °F]
- Temperature Sensing Range
- -55 °C to 150 °C [-176 °F to 302 °F]
- UNSPSC Code
- 41112225
- Self Heating
- <9,7 mW/°C typ.
- <6,8 mW/ °C typ.
- Construction : Alumina substrate, epoxy protection
- Stability : 0,05 °C per five years in occupied environment
- Supply Current : 1 mA typ., 2 mA max.
- Product : HEL-775-A-T-0|HEL-775-B-T-1|HEL-775-A-U-0|HEL-775-B-U-0|HEL-775-A-T-1|HEL-775-B-T-0|HEL-775-A-U-1|HEL-775-B-U-1
- Termination : SIP
- Temperature Coefficient : 0.00385 Ohm/Ohm/°C DIN specification|0.00375 Ohm/Ohm/°C
- UNSPSC Commodity : 41112225 Resistance temperature detector RTD
- Linearity (% of Full Scale) : ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
- Package Type : Ceramic case
- Termination Material : Phosphor bronze with bright tin lead 60/40 plating
- Base Resistance and Interchangeability : 1000 Ohm ±2 Ohm at 0 °C|1000 Ohm ±1 Ohm at 0 °C
- Sensor Type : 1000 Ohm platinum RTD|100 Ohm platinum RTD
- Supply Voltage : Not applicable
- Series Name : HEL-775
- Time Constant in Air : <10 s at 3&44;5 m/s [10 ft/s]
- Insulation Resistance : 50 MOhm at 50 Vdc, 25 °C [77 °F]
- Temperature Sensing Range : -55 °C to 150 °C [-176 °F to 302 °F]
- UNSPSC Code : 41112225
- Self Heating : <9,7 mW/°C typ.|<6,8 mW/ °C typ.