/content/sps/us/en/search-results.html

Thermistors

128 Series

Matched mini glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

Overview

128 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them. Also available in a matched large glass probe configuration (129 Series).

  • Dissipation constant in still air: 2,1 mW/°C
  • Time constant in air: 10.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 15,000 Ohm
  • Maximum diameter: 3,05 mm [0.120 in]
  • Termination material: dumet
  • Lead length: 31,8 mm [1.25 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022