/content/sps/us/en/search-results.html

Thermistors

142 Series

3,81 mm [0.15 in] diameter disc, adjacent leads, epoxy coated

Overview

-60 °C to 150 °C [-76 °F to 302 °F]

142 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

  • Dissipation constant in still air: 3.0 mW/°C, 4.0 mW/°C
  • Time constant in air: 10.0 s
  • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Maximum diameter: 3,81 mm [0.15 in]
  • Termination material: tinned copper
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Product Number
Image
SKU
Description
alt
142-302LAG-RB2
143 Series, 2,54 mm [0.1 in] disc thermistor with leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
Image
SKU
Description
alt
142-302LAG-RB2
143 Series, 2,54 mm [0.1 in] disc thermistor with leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974