/content/sps/us/en/search-results.html

Thermistors

194 Series

Uni-Curve, insulated leads, epoxy coated. -60 °C to 150 °C [-76 °F to 302 °F].

Overview

194 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems. Also available with bare leads (192 Series).

  • Dissipation constant in still air: 0,75 mW/°C
  • Time constant in air: 15.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,252 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 100,000 Ohm, 50,000 Ohm
  • Maximum diameter: 2,413 mm [0.095 in]
  • Termination material: solid nickel, Teflon insulated
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Product Number
Image
SKU
Description
alt
194-103LET-A01
194 Series, Uni-Curve with insulated leads and epoxy, 10,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
194-104QET-A01
194 Series, Uni-Curve with insulated leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 4261
alt
194-222LET-D02
194 Series, Uni-Curve with insulated leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
Image
SKU
Description
alt
194-103LET-A01
194 Series, Uni-Curve with insulated leads and epoxy, 10,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974
alt
194-104QET-A01
194 Series, Uni-Curve with insulated leads and epoxy, 100,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 4261
alt
194-222LET-D02
194 Series, Uni-Curve with insulated leads and epoxy, 2,252 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 3974