Application Based Solutions Switches
TB Series
Double-break contact design. UL, CSA. 10 A contacts. Two circuits (1NC/1NO) or four circuits (2NC/2NO)
MICRO SWITCH TB Series miniature single pole double throw double break switches offer a means of controlling circuits similar to the MN Series switches except in a smaller package.
Others
- Operating Temperature
- -55 °C to 125 °C [-67 °F to 257 °F]
- -55 °C to 204 °C [-67 °F to 400 °F]
- Sealed
- No
- Pretravel (PT)
- 1,52 mm [0.060 in] max.
- Release Force
- 1,11 N [4.0 oz] min.
- Housing Material
- General Purpose Phenolic
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- MICRO SWITCH Standard 12,7 mm H x 12,7 mm W x 31,75 mm L [0.5 in H x 0.5 in W x 1.25 in L]
- MICRO SWITCH Standard 25,4 mm H x 22,23 mm W x 31,75 mm L [1.0 in H x 0.875 in W x 1.25 in L]
- Contact Type
- Silver
- Termination
- Quick Connect
- Solder
- Screw
- Operating Force (OF)
- 1,95 N to 3,61 N [7.0 oz to 13.0 oz] max.
- 1,95 N to 3,89 N [7 oz to 14 oz] max.
- Ampere Rating
- 10A
- Package Length
- 46,4 mm [1.825 in]
- 50,8 mm [2.0 in]
- Circuitry
- 2 CKT DB
- 4 CKT DB
- Overtravel (OT)
- 0,25 mm [0.010 in] min.
- Weight
- 9,07 g [0.02 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- 0,44 N m [4.0 in lb]
- Operating Position (OP)
- 10,3 mm ±0,076 mm [0.406 ±0.003 in]
- Package Height
- 12,7 mm [0.5 in]
- 25,15 mm [0.99 in]
- Voltage
- 250 Vac
- Differential Travel (DT)
- 0,25 mm to 0,64 mm [0.010 in to 0.025 in]
- 0,25 mm [0.010 in] max.
- Agency Approvals and Standards
- UL, CSA
- Series Name
- TB
- Package Width
- 12,7 mm [0.50 in]
- 17,8 mm [0.7 in]
- Actuator
- Pin Plunger
Others
- Operating Temperature
- -55 °C to 125 °C [-67 °F to 257 °F]
- -55 °C to 204 °C [-67 °F to 400 °F]
- Sealed
- No
- Pretravel (PT)
- 1,52 mm [0.060 in] max.
- Release Force
- 1,11 N [4.0 oz] min.
- Housing Material
- General Purpose Phenolic
- Switch Type
- MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- MICRO SWITCH Standard 12,7 mm H x 12,7 mm W x 31,75 mm L [0.5 in H x 0.5 in W x 1.25 in L]
- MICRO SWITCH Standard 25,4 mm H x 22,23 mm W x 31,75 mm L [1.0 in H x 0.875 in W x 1.25 in L]
- Contact Type
- Silver
- Termination
- Quick Connect
- Solder
- Screw
- Operating Force (OF)
- 1,95 N to 3,61 N [7.0 oz to 13.0 oz] max.
- 1,95 N to 3,89 N [7 oz to 14 oz] max.
- Ampere Rating
- 10A
- Package Length
- 46,4 mm [1.825 in]
- 50,8 mm [2.0 in]
- Circuitry
- 2 CKT DB
- 4 CKT DB
- Overtravel (OT)
- 0,25 mm [0.010 in] min.
- Weight
- 9,07 g [0.02 lb]
- Tightening Torque
- 0,33 N m [3.0 in lb]
- 0,44 N m [4.0 in lb]
- Operating Position (OP)
- 10,3 mm ±0,076 mm [0.406 ±0.003 in]
- Package Height
- 12,7 mm [0.5 in]
- 25,15 mm [0.99 in]
- Voltage
- 250 Vac
- Differential Travel (DT)
- 0,25 mm to 0,64 mm [0.010 in to 0.025 in]
- 0,25 mm [0.010 in] max.
- Agency Approvals and Standards
- UL, CSA
- Series Name
- TB
- Package Width
- 12,7 mm [0.50 in]
- 17,8 mm [0.7 in]
- Actuator
- Pin Plunger
- Operating Temperature : -55 °C to 125 °C [-67 °F to 257 °F]|-55 °C to 204 °C [-67 °F to 400 °F]
- Sealed : No
- Pretravel (PT) : 1,52 mm [0.060 in] max.
- Release Force : 1,11 N [4.0 oz] min.
- Housing Material : General Purpose Phenolic
- Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]|MICRO SWITCH Standard 12,7 mm H x 12,7 mm W x 31,75 mm L [0.5 in H x 0.5 in W x 1.25 in L]|MICRO SWITCH Standard 25,4 mm H x 22,23 mm W x 31,75 mm L [1.0 in H x 0.875 in W x 1.25 in L]
- Contact Type : Silver
- Termination : Quick Connect|Solder|Screw
- Operating Force (OF) : 1,95 N to 3,61 N [7.0 oz to 13.0 oz] max.|1,95 N to 3,89 N [7 oz to 14 oz] max.
- Ampere Rating : 10A
- Package Length : 46,4 mm [1.825 in]|50,8 mm [2.0 in]
- Circuitry : 2 CKT DB|4 CKT DB
- Overtravel (OT) : 0,25 mm [0.010 in] min.
- Weight : 9,07 g [0.02 lb]
- Tightening Torque : 0,33 N m [3.0 in lb]|0,44 N m [4.0 in lb]
- Operating Position (OP) : 10,3 mm ±0,076 mm [0.406 ±0.003 in]
- Package Height : 12,7 mm [0.5 in]|25,15 mm [0.99 in]
- Voltage : 250 Vac
- Differential Travel (DT) : 0,25 mm to 0,64 mm [0.010 in to 0.025 in]|0,25 mm [0.010 in] max.
- Agency Approvals and Standards : UL, CSA
- Series Name : TB
- Package Width : 12,7 mm [0.50 in]|17,8 mm [0.7 in]
- Actuator : Pin Plunger
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
9/11/2020
PDF 1.61 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
3/1/2021
PDF 14.08 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
9/11/2020
PDF 1.61 MB
Basic, Toggles, and Rocker Switches Range Guide
14.08 MB
3/1/2021
PDF 14.08 MB
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB