https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Large Basic Switches

BZ Series

ac to 15 A (UL, CSA), 16 A (CE, ENEC). dc rated. SPDT. Variety of actuators & terminations. 25,4 mm ctrs.. Side or panel. MIL-PRF 8805 listings

Distributor Inventory

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

Others

  • Ampere Rating
    • 15 A
    • 10A
    • 1A
    • 5A
    • 22 A
  • Circuitry
    • SPDT
    • DPDT
  • Actuator
    • Straight Lever
    • High Overtravel Roller Plunger
    • Flexible Roller Leaf
    • Sealed Pin Plunger
    • Overtravel Plunger
    • Roller Plunger
    • Wobble
    • Pin Plunger
    • Simulated Roller Lever
    • Roller Lever
    • Low Overtravel Plunger
    • Spring Wire Actuator
    • Medium Overtravel Plunger
    • Adjustable Roller Lever
    • Flexible Leaf
    • Rigid or Resilient Lever
    • High Overtravel Plunger
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Wire Harness
    • Braided Fiberglass w/ Acrylic Coating Wire Harness
    • Solder
    • Quick Connect
    • Screw
    • Manual Reset solder terminals
  • Mounting Centers
    • 25,4 mm [1 in]
  • Release Force
    • 0,21 N [0.75 oz] min.
    • 0,42 N [1.5 oz] min.
    • 0,14 N [0.494 oz] min.
    • 1,11 N [4.0 oz] min.
    • 1,67 N [6.0 oz] min.
    • 0,035 N [0.123 oz] min.
  • Housing Material
    • General Purpose Phenolic
    • High Temperature Phenolic
  • Contact Type
    • Gold
    • Silver
    • Silver Tin Oxide
  • Overtravel (OT)
    • 5,56 mm [0.219 in] min.
    • 3,58 mm [0.141 in] min.
    • 1,57 mm [0.062 in] min.
    • 3,54 mm [0.135 in] min.
    • 12,7 mm [0.50 in] min.
    • 0,13 mm [0.005 in] min.
    • 4,37 mm [0.172 in] min.
    • 1,52 mm [0.060 in] min.
    • 1,02 mm [0.04 in] min.
    • 2,16 mm [0.085 in] min.
    • 2,54 mm [0.10 in] min.
    • 2,39 mm [0.094 in] min.
    • 3,56 mm [0.140 in] min.
    • 3,96 mm [0.156 in] min.
    • 0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.
    • 3,18 mm [0.125 in] min.
    • 3,15 mm [0.124 in] min.
    • 0,36 mm [0.014 in] min.
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 250 Vac
    • 125 Vac
    • 115 Vac
  • Differential Travel (DT)
    • 0,38 mm [0.015 in] max.
    • 0,025 mm [0.001 in] max.
    • 0,08 mm [0.003 in] max.
    • 0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.
    • 0,46 mm to 3,68 mm [0.018 in to 0.145 in]
    • 0,10 mm to 1,00 mm [0.004 in to 0.040 in]
    • 0,64 mm [0.025 in] max.
    • 0,013 mm [0.0005 in] max.
    • 0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]
    • 0,025 mm to 0,10 mm [0.001 in to 0.004 in]
    • 0.005 mm to 3.81 mm
    • 0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]
    • 3,81 mm [0.150 in] max.
    • 0,08 mm to 0,51 mm [0.003 in to 0.020 in]
    • 0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]
    • 2,36 mm [0.093 in]
    • 0,038 mm [0.0015 in] max.
    • 0,2 mm [0.008 in] max.
    • 0,05 mm [0.002 in] max.
    • 0,02 mm [0.0008 in] max.
  • Agency Approvals and Standards
    • UL, CE, CSA
    • UL, CSA, CE, DEMKO
  • Operating Temperature
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
    • -55 °C to 121 °C [-67 °F to 250 °F]
    • -53 °C to 204 °C [-65 °F to 400 °F]
    • -55 °C to 204 °C [-67 °F to 400 °F]
  • Pretravel (PT)
    • 0,38 mm [0.015 in] max.
  • Sealed
    • No
    • Environmentally
  • Mounting Screw Size
    • 3,53 mm [0.139 in]
  • Operating Force (OF)
    • 2,22 N to 2,78 N [8 oz to 10 oz] max.
    • 1,11 N to 2,78 N [4 oz to 10 oz] max.
    • 3,34 N [12.0 oz] max.
    • 6,67 N [24 oz] max.
    • 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
    • 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
    • 1,95 N to 3,34 N [7.0 oz to 12 oz]
    • 7 gf max.
    • 0,28 N to 1,25 N [1.0 oz to 4.5 oz]
    • 0,70 N [2.47 oz] max.
    • 2,5 N [9.0 oz] max.
    • 1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.
    • 1,67 N [6 oz] max.
    • 3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.
    • 0,97 N [3.5 oz] max.
    • 1.0 oz to 28 oz max.
    • 0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.
    • 0,28 N [1.0 oz] max.
    • 1,25 N [4.5 oz] max.
    • 1,13 N [4.0 oz] max.
    • 0.28 N to 7.78 N
    • 6,12 N to 7,78 N [22 oz to 28 oz] max.
    • 3,97 N to 6,67 N [14 oz to 24 oz] max.
    • 0,83 N [3.0 oz] max.
  • Material
    • Plastic
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 34,5 g [0.076 lb]
    • 28,6 g [0.063 lb]
    • 39 g [0.086 lb]
    • 29,5 g [0.065 lb]
    • 43,09 g [0.095 lb]
    • 35,5 g [0.078 lb]
    • 27,2 g [0.060 lb]
    • 33,1 g [0.073 lb]
    • 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
    • 63,5 g [0.14 lb]
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
    • 0,67 N m [6.0 in lb]
  • Operating Position (OP)
    • 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
    • 30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]
    • 43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]
    • 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
    • 17,02 mm to 22,35 mm [0.670 in to 0.880 in]
    • 28,6 mm ±0,76 mm [0.780 in ± 0.010 in]
    • 56.69 mm ±1,14 mm [2.232 in ±0.045 in]
    • 15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm
    • 43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]
    • 21,82 mm [0.859 in]
    • 28,6 mm [1.125 in]
    • 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
    • 28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]
    • 48,4 mm ±0,50 mm [1.906 in ±0.020 in]
    • 33,32 mm ±1,14 mm [1.312 in ±0.045 in]
    • 15,88 mm [0.625 in]
    • 38,10 mm ±0,51 mm [1.500 in ±0.020 in]
    • 28,6 mm ±0,76 mm [1.125 in ±0.030 in]
    • 29,2 mm to 31,5 mm [1.15 in to 1.24 in]
    • 29,77 mm - 30,56 mm [1.172 in - 1.203 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
    • 19,1 mm [0.750 in]
    • 49.61 mm ±1,14 mm [1.953 in ±0.045 in]
    • 0.625 in ±0.015 in to 2.232 in ±0.045 in
  • Series Name
    • BZ/BA/WA/YZ
  • Package Width
    • 17,5 mm [0.69 in]
  • Recommended For
    • Operating in temperatures to 121 °C [250 °F] for 100 hours
    • Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal
    • Most applications SPDT
    • Added overtravel, for manual operation and slow 20 ° max. cam rise
    • SPST (normally open)
    • Force and stability of flexible leaf actuator

Others

  • Ampere Rating
    • 15 A
    • 10A
    • 1A
    • 5A
    • 22 A
  • Circuitry
    • SPDT
    • DPDT
  • Actuator
    • Straight Lever
    • High Overtravel Roller Plunger
    • Flexible Roller Leaf
    • Sealed Pin Plunger
    • Overtravel Plunger
    • Roller Plunger
    • Wobble
    • Pin Plunger
    • Simulated Roller Lever
    • Roller Lever
    • Low Overtravel Plunger
    • Spring Wire Actuator
    • Medium Overtravel Plunger
    • Adjustable Roller Lever
    • Flexible Leaf
    • Rigid or Resilient Lever
    • High Overtravel Plunger
  • Switch Type
    • MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Termination
    • Wire Harness
    • Braided Fiberglass w/ Acrylic Coating Wire Harness
    • Solder
    • Quick Connect
    • Screw
    • Manual Reset solder terminals
  • Mounting Centers
    • 25,4 mm [1 in]
  • Release Force
    • 0,21 N [0.75 oz] min.
    • 0,42 N [1.5 oz] min.
    • 0,14 N [0.494 oz] min.
    • 1,11 N [4.0 oz] min.
    • 1,67 N [6.0 oz] min.
    • 0,035 N [0.123 oz] min.
  • Housing Material
    • General Purpose Phenolic
    • High Temperature Phenolic
  • Contact Type
    • Gold
    • Silver
    • Silver Tin Oxide
  • Overtravel (OT)
    • 5,56 mm [0.219 in] min.
    • 3,58 mm [0.141 in] min.
    • 1,57 mm [0.062 in] min.
    • 3,54 mm [0.135 in] min.
    • 12,7 mm [0.50 in] min.
    • 0,13 mm [0.005 in] min.
    • 4,37 mm [0.172 in] min.
    • 1,52 mm [0.060 in] min.
    • 1,02 mm [0.04 in] min.
    • 2,16 mm [0.085 in] min.
    • 2,54 mm [0.10 in] min.
    • 2,39 mm [0.094 in] min.
    • 3,56 mm [0.140 in] min.
    • 3,96 mm [0.156 in] min.
    • 0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.
    • 3,18 mm [0.125 in] min.
    • 3,15 mm [0.124 in] min.
    • 0,36 mm [0.014 in] min.
  • Package Height
    • 24,1 mm [0.95 in]
  • Voltage
    • 250 Vac
    • 125 Vac
    • 115 Vac
  • Differential Travel (DT)
    • 0,38 mm [0.015 in] max.
    • 0,025 mm [0.001 in] max.
    • 0,08 mm [0.003 in] max.
    • 0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.
    • 0,46 mm to 3,68 mm [0.018 in to 0.145 in]
    • 0,10 mm to 1,00 mm [0.004 in to 0.040 in]
    • 0,64 mm [0.025 in] max.
    • 0,013 mm [0.0005 in] max.
    • 0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]
    • 0,025 mm to 0,10 mm [0.001 in to 0.004 in]
    • 0.005 mm to 3.81 mm
    • 0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]
    • 3,81 mm [0.150 in] max.
    • 0,08 mm to 0,51 mm [0.003 in to 0.020 in]
    • 0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]
    • 2,36 mm [0.093 in]
    • 0,038 mm [0.0015 in] max.
    • 0,2 mm [0.008 in] max.
    • 0,05 mm [0.002 in] max.
    • 0,02 mm [0.0008 in] max.
  • Agency Approvals and Standards
    • UL, CE, CSA
    • UL, CSA, CE, DEMKO
  • Operating Temperature
    • -55 °C to 125 °C [-67 °F to 257 °F]
    • -55 °C to 85 °C [-67 °F to 185 °F]
    • -55 °C to 121 °C [-67 °F to 250 °F]
    • -53 °C to 204 °C [-65 °F to 400 °F]
    • -55 °C to 204 °C [-67 °F to 400 °F]
  • Pretravel (PT)
    • 0,38 mm [0.015 in] max.
  • Sealed
    • No
    • Environmentally
  • Mounting Screw Size
    • 3,53 mm [0.139 in]
  • Operating Force (OF)
    • 2,22 N to 2,78 N [8 oz to 10 oz] max.
    • 1,11 N to 2,78 N [4 oz to 10 oz] max.
    • 3,34 N [12.0 oz] max.
    • 6,67 N [24 oz] max.
    • 1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.
    • 1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.
    • 1,95 N to 3,34 N [7.0 oz to 12 oz]
    • 7 gf max.
    • 0,28 N to 1,25 N [1.0 oz to 4.5 oz]
    • 0,70 N [2.47 oz] max.
    • 2,5 N [9.0 oz] max.
    • 1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.
    • 1,67 N [6 oz] max.
    • 3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.
    • 0,97 N [3.5 oz] max.
    • 1.0 oz to 28 oz max.
    • 0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.
    • 0,28 N [1.0 oz] max.
    • 1,25 N [4.5 oz] max.
    • 1,13 N [4.0 oz] max.
    • 0.28 N to 7.78 N
    • 6,12 N to 7,78 N [22 oz to 28 oz] max.
    • 3,97 N to 6,67 N [14 oz to 24 oz] max.
    • 0,83 N [3.0 oz] max.
  • Material
    • Plastic
  • Package Length
    • 49,3 mm [1.94 in]
  • Weight
    • 34,5 g [0.076 lb]
    • 28,6 g [0.063 lb]
    • 39 g [0.086 lb]
    • 29,5 g [0.065 lb]
    • 43,09 g [0.095 lb]
    • 35,5 g [0.078 lb]
    • 27,2 g [0.060 lb]
    • 33,1 g [0.073 lb]
    • 24,94 g to 34,01 g [0.055 lb to 0.075 lb]
    • 63,5 g [0.14 lb]
  • Tightening Torque
    • 0,33 N m [3.0 in lb]
    • 0,67 N m [6.0 in lb]
  • Operating Position (OP)
    • 30,17 mm ±0,76 mm [1.188 in ±0.030 in]
    • 30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]
    • 43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]
    • 17,48 mm ±0,76 mm [0.688 in ±0.030 in]
    • 17,02 mm to 22,35 mm [0.670 in to 0.880 in]
    • 28,6 mm ±0,76 mm [0.780 in ± 0.010 in]
    • 56.69 mm ±1,14 mm [2.232 in ±0.045 in]
    • 15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm
    • 43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]
    • 21,82 mm [0.859 in]
    • 28,6 mm [1.125 in]
    • 30,17 mm ±0,38 mm [1.188 in ±0.015 in]
    • 28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]
    • 48,4 mm ±0,50 mm [1.906 in ±0.020 in]
    • 33,32 mm ±1,14 mm [1.312 in ±0.045 in]
    • 15,88 mm [0.625 in]
    • 38,10 mm ±0,51 mm [1.500 in ±0.020 in]
    • 28,6 mm ±0,76 mm [1.125 in ±0.030 in]
    • 29,2 mm to 31,5 mm [1.15 in to 1.24 in]
    • 29,77 mm - 30,56 mm [1.172 in - 1.203 in]
    • 19,1 mm ±0,76 mm [0.75 in ± 0.03 in]
    • 19,1 mm [0.750 in]
    • 49.61 mm ±1,14 mm [1.953 in ±0.045 in]
    • 0.625 in ±0.015 in to 2.232 in ±0.045 in
  • Series Name
    • BZ/BA/WA/YZ
  • Package Width
    • 17,5 mm [0.69 in]
  • Recommended For
    • Operating in temperatures to 121 °C [250 °F] for 100 hours
    • Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal
    • Most applications SPDT
    • Added overtravel, for manual operation and slow 20 ° max. cam rise
    • SPST (normally open)
    • Force and stability of flexible leaf actuator
  • Release Force : 0,21 N [0.75 oz] min.|0,42 N [1.5 oz] min.|0,14 N [0.494 oz] min.|1,11 N [4.0 oz] min.|1,67 N [6.0 oz] min.|0,035 N [0.123 oz] min.
  • Housing Material : General Purpose Phenolic|High Temperature Phenolic
  • Contact Type : Gold|Silver|Silver Tin Oxide
  • Circuitry : SPDT|DPDT
  • Overtravel (OT) : 5,56 mm [0.219 in] min.|3,58 mm [0.141 in] min.|1,57 mm [0.062 in] min.|3,54 mm [0.135 in] min.|12,7 mm [0.50 in] min.|0,13 mm [0.005 in] min.|4,37 mm [0.172 in] min.|1,52 mm [0.060 in] min.|1,02 mm [0.04 in] min.|2,16 mm [0.085 in] min.|2,54 mm [0.10 in] min.|2,39 mm [0.094 in] min.|3,56 mm [0.140 in] min.|3,96 mm [0.156 in] min.|0,13 mm to 0,2 mm [0.005 in to 0.008 in] min.|3,18 mm [0.125 in] min.|3,15 mm [0.124 in] min.|0,36 mm [0.014 in] min.
  • Mounting Centers : 25,4 mm [1 in]
  • Package Height : 24,1 mm [0.95 in]
  • Voltage : 250 Vac|125 Vac|115 Vac
  • Differential Travel (DT) : 0,38 mm [0.015 in] max.|0,025 mm [0.001 in] max.|0,08 mm [0.003 in] max.|0,064 mm to 0,127 mm [0.0025 in to 0.0050 in] max.|0,46 mm to 3,68 mm [0.018 in to 0.145 in]|0,10 mm to 1,00 mm [0.004 in to 0.040 in]|0,64 mm [0.025 in] max.|0,013 mm [0.0005 in] max.|0,005 mm to 0,2 mm [0.0002 in to 0.0008 in]|0,025 mm to 0,10 mm [0.001 in to 0.004 in]|0.005 mm to 3.81 mm|0,0038 mm to 0,0089 mm [0.00015 in to 0.00035 in]|3,81 mm [0.150 in] max.|0,08 mm to 0,51 mm [0.003 in to 0.020 in]|0,005 mm to 0,013 mm [0.0002 in to 0.0005 in]|2,36 mm [0.093 in]|0,038 mm [0.0015 in] max.|0,2 mm [0.008 in] max.|0,05 mm [0.002 in] max.|0,02 mm [0.0008 in] max.
  • Agency Approvals and Standards : UL, CE, CSA|UL, CSA, CE, DEMKO
  • Actuator : Straight Lever|High Overtravel Roller Plunger|Flexible Roller Leaf|Sealed Pin Plunger|Overtravel Plunger|Roller Plunger|Wobble|Pin Plunger|Simulated Roller Lever|Roller Lever|Low Overtravel Plunger|Spring Wire Actuator|Medium Overtravel Plunger|Adjustable Roller Lever|Flexible Leaf|Rigid or Resilient Lever|High Overtravel Plunger
  • Operating Temperature : -55 °C to 125 °C [-67 °F to 257 °F]|-55 °C to 85 °C [-67 °F to 185 °F]|-55 °C to 121 °C [-67 °F to 250 °F]|-53 °C to 204 °C [-65 °F to 400 °F]|-55 °C to 204 °C [-67 °F to 400 °F]
  • Pretravel (PT) : 0,38 mm [0.015 in] max.
  • Sealed : No|Environmentally
  • Mounting Screw Size : 3,53 mm [0.139 in]
  • Switch Type : MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
  • Operating Force (OF) : 2,22 N to 2,78 N [8 oz to 10 oz] max.|1,11 N to 2,78 N [4 oz to 10 oz] max.|3,34 N [12.0 oz] max.|6,67 N [24 oz] max.|1,95 N to 2,78 N [7.0 oz to 10.0 oz] max.|1,95 N to 2,50 N [7.0 oz to 9.0 oz] max.|1,95 N to 3,34 N [7.0 oz to 12 oz]|7 gf max.|0,28 N to 1,25 N [1.0 oz to 4.5 oz]|0,70 N [2.47 oz] max.|2,5 N [9.0 oz] max.|1,04 N to 1,39 N [3.75 oz to 5.0 oz] max.|1,67 N [6 oz] max.|3,89 N to 5,56 N [14.0 oz to 20.0 oz] max.|0,97 N [3.5 oz] max.|1.0 oz to 28 oz max.|0,28 N to 0,90 N [1.0 oz to 3.25 oz] max.|0,28 N [1.0 oz] max.|1,25 N [4.5 oz] max.|1,13 N [4.0 oz] max.|0.28 N to 7.78 N|6,12 N to 7,78 N [22 oz to 28 oz] max.|3,97 N to 6,67 N [14 oz to 24 oz] max.|0,83 N [3.0 oz] max.
  • Termination : Wire Harness|Braided Fiberglass w/ Acrylic Coating Wire Harness|Solder|Quick Connect|Screw|Manual Reset solder terminals
  • Material : Plastic
  • Ampere Rating : 15 A|10A|1A|5A|22 A
  • Package Length : 49,3 mm [1.94 in]
  • Weight : 34,5 g [0.076 lb]|28,6 g [0.063 lb]|39 g [0.086 lb]|29,5 g [0.065 lb]|43,09 g [0.095 lb]|35,5 g [0.078 lb]|27,2 g [0.060 lb]|33,1 g [0.073 lb]|24,94 g to 34,01 g [0.055 lb to 0.075 lb]|63,5 g [0.14 lb]
  • Tightening Torque : 0,33 N m [3.0 in lb]|0,67 N m [6.0 in lb]
  • Operating Position (OP) : 30,17 mm ±0,76 mm [1.188 in ±0.030 in]|30,18 mm [0.709 in] ±0,76 mm [1.188 in ±0.030 in]|43,26 mm [1.024 in] ±0,51 mm [1.719 in ±0.020 in]|17,48 mm ±0,76 mm [0.688 in ±0.030 in]|17,02 mm to 22,35 mm [0.670 in to 0.880 in]|28,6 mm ±0,76 mm [0.780 in ± 0.010 in]|56.69 mm ±1,14 mm [2.232 in ±0.045 in]|15.88 mm ±0.38 mm to 56.69 mm ±1.14 mm|43,26 mm [1.024 in] ±0,76 mm [1.703 in ±0.030 in]|21,82 mm [0.859 in]|28,6 mm [1.125 in]|30,17 mm ±0,38 mm [1.188 in ±0.015 in]|28,20 mm [0.787 in] ±0,51 mm [1.11 in ±0.020 in]|48,4 mm ±0,50 mm [1.906 in ±0.020 in]|33,32 mm ±1,14 mm [1.312 in ±0.045 in]|15,88 mm [0.625 in]|38,10 mm ±0,51 mm [1.500 in ±0.020 in]|28,6 mm ±0,76 mm [1.125 in ±0.030 in]|29,2 mm to 31,5 mm [1.15 in to 1.24 in]|29,77 mm - 30,56 mm [1.172 in - 1.203 in]|19,1 mm ±0,76 mm [0.75 in ± 0.03 in]|19,1 mm [0.750 in]|49.61 mm ±1,14 mm [1.953 in ±0.045 in]|0.625 in ±0.015 in to 2.232 in ±0.045 in
  • Series Name : BZ/BA/WA/YZ
  • Package Width : 17,5 mm [0.69 in]
  • Recommended For : Operating in temperatures to 121 °C [250 °F] for 100 hours|Added overtravel, for manual operation and slow 20 ° max. cam rise, dustproof and splash resistant seal|Most applications SPDT|Added overtravel, for manual operation and slow 20 ° max. cam rise|SPST (normally open)|Force and stability of flexible leaf actuator
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
740.59 KB
7/16/2021
PDF 740.59 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
18.57 MB
9/30/2021
PDF 18.57 MB
Basic, Toggle, and Rocker Switches Range Guide
6.48 MB
10/1/2021
PDF 6.48 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
9/30/2021
PDF 8.05 MB
Oil and Gas Brochure
3.4 MB
7/15/2021
PDF 3.4 MB
MICRO SWITCH Basic Switch Large Switch Comparison
552.27 KB
8/13/2021
PDF 552.27 KB
SPS Hospital Brochure
11.57 MB
7/26/2021
PDF 11.57 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card
1.84 MB
7/15/2021
PDF 1.84 MB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
2.85 MB
7/15/2021
PDF 2.85 MB
Solutions For Healthier Air & HVAC Systems
3.76 MB
8/6/2021
PDF 3.76 MB
Switches for Automated Parking Gates/Barriers
748.6 KB
7/16/2021
PDF 748.6 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/16/2021
PDF 1.78 MB
Case Study
Name
Description
File Size
Date
Size
A Good Range of Mobility - BZ Switches
129.19 KB
7/16/2021
PDF 129.19 KB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
9/30/2021
PDF 8.05 MB
Oil and Gas Brochure
3.4 MB
7/15/2021
PDF 3.4 MB
Industrial Warehouse Solutions
2.85 MB
7/15/2021
PDF 2.85 MB
Industrial Product Line Card
1.84 MB
7/15/2021
PDF 1.84 MB
Transportation Range Guide
18.57 MB
9/30/2021
PDF 18.57 MB
Solutions For Healthier Air & HVAC Systems
3.76 MB
8/6/2021
PDF 3.76 MB
MICRO SWITCH Basic Switch Large Switch Comparison
552.27 KB
8/13/2021
PDF 552.27 KB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
740.59 KB
7/16/2021
PDF 740.59 KB
A Good Range of Mobility - BZ Switches
129.19 KB
7/16/2021
PDF 129.19 KB
Basic, Toggle, and Rocker Switches Range Guide
6.48 MB
10/1/2021
PDF 6.48 MB
Switches for Automated Parking Gates/Barriers
748.6 KB
7/16/2021
PDF 748.6 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
7/16/2021
PDF 1.78 MB
SPS Hospital Brochure
11.57 MB
7/26/2021
PDF 11.57 MB
Image
SKU
Description
alt
BZ-3YQ69T
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, High Overtravel Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-RW9221
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 10 A at 250 Vac, Roller Lever Actuator, 3,34 N [12 oz] Maximum Operating Force, Silver Contacts, Solder Termination, CSA, UL
alt
BZ-2RDST-S
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Low Overtravel Plunger Acutator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-RW9223312
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 10 A at 250 Vac, Pin Plunger Actuator, Solder Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2R244-P1
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2RW825
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Adjustable Roller Lever Actuator, Solder Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-3YT
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 10 A at 115 Vac, Pin Plunger Actuator, Screw Termination, Silver Contacts, Military Part Number MS25383-1
alt
BZ-2RW82244-A2
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Roller Lever Actuator, Screw Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2RW822-D612
MICRO SWITCH BZ Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Roller Lever Actuator, Quick Connect Termination, Silver Contacts, UL, CSA, ENEC
alt
BZ-2RW80-A2
LARGE BASIC SWITCH