Large Basic Switches
WZ Series
15 A. SPNC. Variety of actuators & terminations. 25,4 mm centers. Side or panel mounting
Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.
Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.
Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics.
Others
- UNSPSC Commodity
- 30211913 Push button switches
- Mounting
- Snap-in Panel
- Lamp Type
- Lighted, 1 Incandescent Lamp
- Product Type
- MICRO SWITCH Indicator
- LED/Lamp/Neon Voltage
- 14 V Lamp
- Housing Type
- Square
- Series Name
- AML41
- BZ/BA/WA/YZ
- Termination
- .110 x .020 (Solder or Quick-Connect)
- Quick Connect
- Screw
- Solder
- Wire Harness
- UNSPSC Code
- 30211913
Others
- UNSPSC Commodity
- 30211913 Push button switches
- Mounting
- Snap-in Panel
- Lamp Type
- Lighted, 1 Incandescent Lamp
- Product Type
- MICRO SWITCH Indicator
- LED/Lamp/Neon Voltage
- 14 V Lamp
- Housing Type
- Square
- Series Name
- AML41
- BZ/BA/WA/YZ
- Termination
- .110 x .020 (Solder or Quick-Connect)
- Quick Connect
- Screw
- Solder
- Wire Harness
- UNSPSC Code
- 30211913
- UNSPSC Commodity : 30211913 Push button switches
- Mounting : Snap-in Panel
- Lamp Type : Lighted, 1 Incandescent Lamp
- Product Type : MICRO SWITCH Indicator
- LED/Lamp/Neon Voltage : 14 V Lamp
- Housing Type : Square
- Series Name : AML41|BZ/BA/WA/YZ
- Termination : .110 x .020 (Solder or Quick-Connect)|Quick Connect|Screw|Solder|Wire Harness
- UNSPSC Code : 30211913